MAX11339

500ksps, 12-/10-Bit, 4-/8-/16-Channel ADCs with Post-Mux External Signal Conditioning Access

Most Flexible Family of Pin-/Software-Compatible, 500ksps, Multichannel ADCs with External Reference

Viewing:

Part Details

  • Highly Integrated Precision ADC Saves Space While Retaining Flexibility
    • ±1 LSB INL, ±1 LSB DNL, No Missing Codes
    • 70dB SINAD at 100kHz
    • 500ksps Conversion Rate with No Pipeline Delay
  • Analog Multiplexer with True Differential Track/Hold: Any Combination of Single-Ended, Differential and Pseudo-Differential Input Pin Pairs Allowed
    • 16-/8-/4-Channel Single-Ended
    • 12-/8-/4-Channel Fully-Differential Pairs
    • 15-/8-/4-Channel Pseudo-Differential Relative to a Common Input
  • Two Software-Selectable Bipolar Input Ranges: ±VREF+/2, ±VREF+
  • External Differential Reference (1V to VDD)
  • 32-Pin, 5mm x 5mm TQFN Package
  • SampleSet™ Technology Brings Extreme Flexibility to Program Input Configurations Per Channel and Sampling Sequence to Optimize Interface to the Microcontroller
    • User-Defined Channel Sequence with Maximum Length of 256
    • Scan Modes, Internal Averaging, and Internal Clock
    • 16-Entry First-In/First-Out (FIFO)
  • Post-Mux Signal Access Allows for External Signal Conditioning Between the Mux and the ADC Even for Differential Signals
    • Externally Accessible Multiplex Output and ADC Input
  • Low-Power Consumption Extends Battery Life for Portable Applications
    • 1.5V to 3.6V Digital I/O Supply Voltage
    • 2.35V to 3.6V Supply Voltage
    • 4.2mW at 500ksps with 3V Supplies
    • 2µA Full-Shutdown Current
  • Easy to Interface with Most Microcontrollers
    • 16MHz, 3-Wire SPI-/QSPI-/MICROWIRE-/DSP-Compatible Serial Interface
MAX11339
500ksps, 12-/10-Bit, 4-/8-/16-Channel ADCs with Post-Mux External Signal Conditioning Access
MAX11335, MAX11336, MAX11337, MAX11338, MAX11339, MAX11340: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Multiplexed A/D Converters 13
MAX11335 PRODUCTION 500ksps, 12-/10-Bit, 4-/8-/16-Channel ADCs with Post-Mux External Signal Conditioning Access
MAX11337 PRODUCTION 500ksps, 12-/10-Bit, 4-/8-/16-Channel ADCs with Post-Mux External Signal Conditioning Access
MAX11338 PRODUCTION 500ksps, 12-/10-Bit, 4-/8-/16-Channel ADCs with Post-Mux External Signal Conditioning Access
MAX11340 PRODUCTION 500ksps, 12-/10-Bit, 4-/8-/16-Channel ADCs with Post-Mux External Signal Conditioning Access
MAX11135 PRODUCTION 500ksps, Low-Power, Serial 12-/10-/8-Bit, 4-/8-/16-Channel ADCs
MAX11136 PRODUCTION 500ksps, Low-Power, Serial 12-/10-/8-Bit, 4-/8-/16-Channel ADCs
MAX11137 PRODUCTION 500ksps, Low-Power, Serial 12-/10-/8-Bit, 4-/8-/16-Channel ADCs
MAX11322 PRODUCTION 1Msps, 10-/12-Bit, 4-/8-/16-Channel ADCs with Post-Mux External Signal Conditioning Access
MAX11325 PRODUCTION 1Msps, 10-/12-Bit, 4-/8-/16-Channel ADCs with Post-Mux External Signal Conditioning Access
MAX11328 PRODUCTION 1Msps, 10-/12-Bit, 4-/8-/16-Channel ADCs with Post-Mux External Signal Conditioning Access
MAX11331 PRODUCTION 3Msps, 12-/10-Bit, 8-/16-Channel ADCs with Post-Mux External Signal Conditioning Access
MAX11131 PRODUCTION 3Msps, Low-Power, Serial 12-/10-Bit, 8-/16-Channel ADCs
MAX11128 PRODUCTION 1Msps, Low-Power, Serial 12-/10-/8-Bit, 4-/8-/16-Channel ADCs
Product 2
MAX11336 500ksps, 12-/10-Bit, 4-/8-/16-Channel ADCs with Post-Mux External Signal Conditioning Access
MAX11332 LAST TIME BUY 3Msps, 12-/10-Bit, 8-/16-Channel ADCs with Post-Mux External Signal Conditioning Access
Single Channel A/D Converters 1
MAX11663 PRODUCTION 500ksps, Low-Power, Serial 12-/10-/8-Bit ADCs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on max11339 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed