MAX11663

PRODUCTION

500ksps, Low-Power, Serial 12-/10-/8-Bit ADCs

Small, Low-Power, SPI, 1-/2-Channel, 500ksps ADCs

Part Models
2
1ku List Price
Starting From $1.40

Part Details

  • 500ksps Conversion Rate, No Pipeline Delay
  • 12-/10-/8-Bit Resolution
  • 1-/2-Channel, Single-Ended Analog Inputs
  • Low-Noise 73dB SNR
  • Variable I/O: 1.5V to 3.6V (Dual-Channel Only)
    • Allows the Serial Interface to Connect Directly to 1.5V, 1.8V, 2.5V, or 3V Digital Systems
  • 2.2V to 3.6V Supply Voltage
  • Low Power
    • 3.3mW
    • Very Low Power Consumption at 8µA/ksps
  • External Reference Input (Dual-Channel Devices Only)
  • 1.3µA Power-Down Current
  • SPI-/QSPI-/MICROWIRE-Compatible Serial Interface
  • 10-Pin, 3mm x 5mm µMAX Package
  • 6-Pin, 2.8mm x 2.9mm SOT23 Package
  • Wide -40°C to +125°C Operation
MAX11663
500ksps, Low-Power, Serial 12-/10-/8-Bit ADCs
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Multiplexed A/D Converters 1
MAX11135 PRODUCTION 500ksps, Low-Power, Serial 12-/10-/8-Bit, 4-/8-/16-Channel ADCs
Product 2
MX7820 CMOS, 1.3µs, 8-Bit ADC with Voltage Reference and Track/Hold
MAX11336 500ksps, 12-/10-Bit, 4-/8-/16-Channel ADCs with Post-Mux External Signal Conditioning Access
Single Channel A/D Converters 2
MX7821 PRODUCTION µP-Compatible, 660ns, 8-Bit ADC with Track/Hold
MAX11665 PRODUCTION 500ksps, Low-Power, Serial 12-/10-/8-Bit ADCs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX11666EVKIT

Evaluation Kit for the MAX11666

Features and Benefits

  • 8MHz SPI Interface
  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • Time Domain, Frequency Domain, and Histogram Plotting in the EV Kit Software
  • Frequency, RMS, Min, Max, and Average DC Calculations in the EV Kit Software
  • Collects Up to One Million Samples
  • On-Board Input Buffers
  • USB-PC Connection
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX11666 evaluation kit (EV kit) is a fully assembled and tested PCB that evaluates the MAX11666 2-channel, 12-bit, SPI™-compatible 500ksps analog-to-digital converter (ADC). The EV kit also includes Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the device. The EV kit comes installed with a MAX11666AUB+ in a 10-pin µMAX® package with an exposed pad.

Applications

  • Automotive Systems
  • Battery-Operated Systems
  • Communication Systems
  • Data Acquisition
  • Medical Instrumentation
  • Portable Data Logging

MAX11665EVKIT

Evaluation Kit for the MAX11665

Features and Benefits

  • 8MHz SPI Interface
  • Windows XP, Windows Vista, and Windows 7-Compatible Software
  • Time Domain, Frequency Domain, and Histogram Plotting in the EV Kit Software
  • Frequency, RMS, Min, Max, and Average DC Calculations in the EV Kit Software
  • Collects up to 1 Million Samples
  • On-Board Input Buffer
  • USB-PC Connection
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX11665 evaluation kit (EV kit) is a fully assembled and tested PCB that evaluates the MAX11665 12-bit, SPI™-compatible, 500ksps, analog-to-digital converter (ADC). The EV kit also includes Windows XP®, Windows Vista®, and Windows® 7-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the device. The EV kit comes with a MAX11665AUT+ installed in a 6-pin SOT23 package.

Applications

  • Automotive Systems
  • Battery-Operated Systems
  • Communication Systems
  • Data Acquisition
  • Medical Instrumentation
  • Portable Data Logging

MAX11666EVKIT
Evaluation Kit for the MAX11666
MAX11665EVKIT
Evaluation Kit for the MAX11665

Latest Discussions

No discussions on MAX11663 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed