MAX11136

PRODUCTION

500ksps, Low-Power, Serial 12-/10-/8-Bit, 4-/8-/16-Channel ADCs

Most Flexible Family of Pin- and Software-Compatible, 500ksps, Multichannel ADCs with External Reference

Part Models
2
1ku List Price
Starting From $2.81
Viewing:

Part Details

  • Scan Modes, Internal Averaging, and Internal Clock
  • 16-Entry First-In-First-Out (FIFO)
  • SampleSet: User-Defined Channel Sequence with Maximum Length of 256
  • Analog Multiplexer with True Differential Track/Hold
    • 16-/8-/4-Channel Single-Ended
    • 8-/4-/2-Channel Fully Differential Pairs
    • 15-/8-/4-Channel Pseudo-Differential Relative to a Common Input
  • Two Software-Selectable Bipolar Input Ranges
    • ±VREF/2, ±VREF
  • Flexible Input Configuration Across All Channels
  • High Accuracy
    • ±1 LSB INL, ±1 LSB DNL, No Missing Codes Over Temperature Range
  • 70dB SINAD Guaranteed at 250kHz Input Frequency
  • 1.5V to 3.6V Wide Range I/O Supply
    • Allows the Serial Interface to Connect Directly to 1.8V, 2.5V, or 3.3V Digital Systems
  • 2.35V to 3.6V Supply Voltage
  • Longer Battery Life for Portable Applications
    • Low Power
    • 4.2mW at 500ksps with 3V Supplies
    • 2µA Full-Shutdown Current
  • External Differential Reference (1V to VDD)
  • 8MHz, 3-Wire SPI-/QSPI-/MICROWIRE-/DSP-Compatible Serial Interface
  • Wide -40°C to +125°C Operation
  • Space-Saving, 28-Pin, 5mm x 5mm TQFN Packages
  • 500ksps Conversion Rate, No Pipeline Delay
  • 12-/10-/8-Bit Resolution
MAX11136
500ksps, Low-Power, Serial 12-/10-/8-Bit, 4-/8-/16-Channel ADCs
MAX11135, MAX11136, MAX11137, MAX11138, MAX11139, MAX11140, MAX11141, MAX11142, MAX11143: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Multiplexed A/D Converters 2
MAX11338 PRODUCTION 500ksps, 12-/10-Bit, 4-/8-/16-Channel ADCs with Post-Mux External Signal Conditioning Access
MAX11142 PRODUCTION 500ksps, Low-Power, Serial 12-/10-/8-Bit, 4-/8-/16-Channel ADCs
Product 1
MX7820 CMOS, 1.3µs, 8-Bit ADC with Voltage Reference and Track/Hold
Single Channel A/D Converters 2
MX7821 PRODUCTION µP-Compatible, 660ns, 8-Bit ADC with Track/Hold
MAX11661 PRODUCTION 500ksps, Low-Power, Serial 12-/10-/8-Bit ADCs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on max11136 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed