MAX11201
PRODUCTION24-Bit, Single-Channel, Ultra-Low-Power, Delta Sigma ADC with 2-Wire Serial Interface
Experience the Industry's Highest ENOB ADC at < 1mW
- Part Models
- 4
- 1ku List Price
- Starting From $2.93
Part Details
- 23.3-Bit ENOB
- 20.6-Bit Noise-Free Resolution at 13.75sps
- 19.1-Bit Noise-Free Resolution at 120sps
- 700nVRMS Noise ±3.6VFS Input (MAX11201B)
- INL: 3ppm (typ), 10ppm (max)
- No Missing Codes
- Ultra-Low Power Dissipation
- Operating Mode Current Drain < 320µA (max)
- Sleep Mode Current Drain < 0.4µA
- 2.7V to 3.6V Analog Supply Voltage Range
- 1.7V to 3.6V Digital and I/O Supply Voltage Range
- Fully Differential Signal and Reference Inputs
- High-Impedance Inputs
- Buffers on Signal Inputs
- Programmable Internal System Clock or External Clock
- 2.4576MHz (MAX11201A)
- 2.25275MHz (MAX11201B)
- > 100dB (min) 50Hz/60Hz Rejection (MAX11201B)
- Serial 2-Wire Interface (Clock Input and Data Output)
- On-Demand Offset and Gain Self-Calibration
- -40°C to +85°C Operating Temperature Range
- ±2kV ESD Protection
- Lead(Pb)-Free and RoHS-Compliant µMAX Package
The MAX11201 is an ultra-low-power (< 320µA max active current), high-resolution, serial-output ADC. This device provides the highest resolution per unit power in the industry and is optimized for applications that require very high dynamic range with low power such as sensors on a 4mA to 20mA industrial control loop. The MAX11201 provides a high-accuracy internal oscillator that requires no external components.
When used with the specified data rates, the internal digital filter provides more than 100dB rejection of 50Hz or 60Hz line noise. The MAX11201 provides a simple 2-wire serial interface in the space-saving, 10-pin µMAX® package.
The MAX11201 operates over the -40°C to +85°C temperature range.
Applications
- Battery Applications
- Portable Instrumentation
- Sensor Measurement (Temperature and Pressure)
- Weigh Scales
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX11201AEUB+ | 10-MINI_SO-N/A | ||
MAX11201AEUB+T | 10-MINI_SO-N/A | ||
MAX11201BEUB+ | 10-MINI_SO-N/A | ||
MAX11201BEUB+T | 10-MINI_SO-N/A |
Part Models | Product Lifecycle | PCN |
---|---|---|
Sep 19, 2018 - 1753N ASSEMBLY |
||
MAX11201AEUB+ | PRODUCTION | |
MAX11201AEUB+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Single Channel A/D Converters 3 | ||
MAX11210 | PRODUCTION | 24-Bit, Single-Channel, Ultra-Low Power, Delta-Sigma ADCs with GPIO |
MAX11206 | PRODUCTION | 20-Bit, Single-Channel, Ultra-Low-Power, Delta-Sigma ADCs with Programmable Gain and GPIO |
MAX11208 | PRODUCTION | 20-Bit, Single-Channel, Ultra-Low-Power, Delta-Sigma ADC with 2-Wire Serial Interface |
Tools & Simulations
Software Development 1
Latest Discussions
No discussions on max11201 yet. Have something to say?
Start a Discussion on EngineerZone®