MAX11168
PRODUCTION16-Bit, 500ksps, ±5V SAR ADC with Internal Reference in µMAX
Industry's Smallest, True Bipolar ±5V, 16-Bit ADC
- Part Models
- 2
- 1ku List Price
- Starting From $17.55
Part Details
- High DC/AC Accuracy Improves Measurement Quality
- 16-Bit Resolution with No Missing Codes
- 500ksps Throughput Rates without Pipeline Delay/Latency
- 92.3dB SNR and -101dB THD at 10kHz
- 0.5 LSBRMS Input-Referred Noise
- ±0.2 LSB DNL (typ) and ±0.75 LSB INL (typ)
- Highly Integrated ADC Saves Cost and Space
- ±7ppm/°C Internal Reference
- Internal Reference Buffer
- ±5V Bipolar Analog Input Range
- Wide Supply Range and Low Power Simplify Power-Supply Design
- 5V Analog Supply
- 2.3V to 5V Digital Supply
- 37.6mW Power Consumption at 500ksps
- 10µA in Shutdown Mode
- Multi-Industry Standard Serial Interface and Small Package Reduce Size
- SPI/QSPI™/MICROWIRE®/DSP-Compatible Serial Interface
- 3mm x 5mm Tiny 10-Pin µMAX Package
The MAX11168 is a 16-bit, 500ksps, SAR ADC offering excellent AC and DC performance with true bipolar input range, internal reference, and small size. The MAX11168 measures a ±5V (10VP-P) input range while operating from a single 5V supply. A patented charge-pump architecture allows direct sampling of high-impedance sources. The MAX11168 integrates a low drift reference with internal buffer, saving the cost and space of an external reference.
This ADC achieves 92.3dB SNR and -101dB THD. The MAX11168 guarantees 16-bit no-missing codes and ±0.75 LSB INL (typ).
The MAX11168 communicates using an SPI-compatible serial interface at 2.5V, 3V, 3.3V, or 5V logic. The serial interface can be used to daisy-chain multiple ADCs for multichannel applications and provides a busy indicator option for simplified system synchronization and timing.
The MAX11168 is offered in a 10-pin, 3mm x 5mm, µMAX® package and is specified over the -40°C to +85°C.
Applications
- Automatic Test Equipment
- Data Acquisition Systems
- Industrial Process Control
- Medical Instrumentation
Documentation
Data Sheet 1
Reliability Data 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX11168EUB+ | 10-MINI_SO-N/A | ||
MAX11168EUB+T | 10-MINI_SO-N/A |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Analog Switches Multiplexers 1 | ||
MAX14778 | RECOMMENDED FOR NEW DESIGNS | Dual ±25V Above- and Below-the-Rails 4:1 Analog Multiplexer |
Low Noise Op Amps (≤ 10nV/√Hz) 1 | ||
MAX44251 | PRODUCTION | 20V, Ultra-Precision, Low-Noise Op Amps |
Product 2 | ||
MAX11166 | 16-Bit, 500ksps, ±5V SAR ADC with Internal Reference in TDFN | |
MAX9632 | LAST TIME BUY | 36V, Precision, Low-Noise, Wide-Band Amplifier |
Single Channel A/D Converters 1 | ||
MAX11167 | PRODUCTION | 16-Bit, 250ksps, ±5V SAR ADC with Internal Reference in TDFN |
Tools & Simulations
Software Development 4
IBIS Model 1
Evaluation Kits
Latest Discussions
No discussions on max11168 yet. Have something to say?
Start a Discussion on EngineerZone®