MAX11111
PRODUCTION2Msps/3Msps, Low-Power, Serial 12-/10-/8-Bit ADCs
Small, Low-Power, SPI, 1-/2-Channel, 2Msps/3Msps ADCs
- Part Models
- 2
- 1ku List Price
- Starting From $1.49
Part Details
- 2Msps/3Msps Conversion Rate, No Pipeline Delay
- 12-/10-/8-Bit Resolution
- 1-/2-Channel, Single-Ended Analog Inputs
- Low-Noise 73dB SNR
- Variable I/O: 1.5V to 3.6V (Dual-Channel Only)
- Allows the Serial Interface to Connect Directly to 1.5V, 1.8V, 2.5V, or 3V Digital Systems
- 2.2V to 3.6V Supply Voltage
- Low Power
- 3.7mW at 2Msps
- 5.2mW at 3Msps
- Very Low Power Consumption at 2.5µA/ksps
- External Reference Input (Dual-Channel Devices Only)
- 1.3µA Power-Down Current
- SPI-/QSPI-/MICROWIRE-Compatible Serial Interface
- 10-Pin, 3mm x 3mm TDFN Package
- 10-Pin, 3mm x 5mm µMAX Package
- 6-Pin, 2.8mm x 2.9mm SOT23 Package
- Wide -40°C to +125°C Operation
The MAX11102, MAX11103, MAX11105, MAX11106, MAX11110, MAX11111, MAX11115–MAX11117 are 12-/10-/8-bit, compact, high-speed, low-power, successive approximation analog-to-digital converters (ADCs). These high-performance ADCs include a high-dynamic range sample-and-hold and a high-speed serial interface. These ADCs accept a full-scale input from 0V to the power supply or to the reference voltage.
The MAX11102/MAX11103/MAX11106/MAX11111 feature dual, single-ended analog inputs connected to the ADC core using a 2:1 MUX. The devices also include a separate supply input for data interface and a dedicated input for reference voltage. In contrast, the single-channel devices generate the reference voltage internally from the power supply.
These ADCs operate from a 2.2V to 3.6V supply and consume only 5.2mW at 3Msps and 3.7mW at 2Msps. The devices include full power-down mode and fast wake-up for optimal power management and a high-speed 3-wire serial interface. The 3-wire serial interface directly connects to SPI, QSPI™, and MICROWIRE® devices without external logic.
Excellent dynamic performance, low voltage, low power, ease of use, and small package size make these converters ideal for portable battery-powered data-acquisition applications, and for other applications that demand low-power consumption and minimal space.
These ADCs are available in a 10-pin TDFN package, 10-pin µMAX® package, and a 6-pin SOT23 package. These devices operate over the -40°C to +125°C temperature range.
Applications
- Automotive Systems
- Battery-Operated Systems
- Communication Systems
- Data Acquisition
- Medical Instrumentation
- Portable Data Logging
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX11111ATB+ | 10-LFCSP-3X3X0.75 | ||
MAX11111ATB+T | 10-LFCSP-3X3X0.75 |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jan 7, 2014 - 1363 ASSEMBLY |
||
MAX11111ATB+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Multiplexed A/D Converters 1 | ||
MAX11121 | PRODUCTION | 1Msps, Low-Power, Serial 12-/10-/8-Bit, 4-/8-/16-Channel ADCs |
Product 5 | ||
MAX1071 | 1.5Msps, Single-Supply, Low-Power, True-Differential, 10-Bit ADCs | |
MAX1077 | Obsolete | 1.5Msps, Single-Supply, Low-Power, True-Differential, 10-Bit ADCs with Internal Reference |
MAX11321 | 1Msps, 10-/12-Bit, 4-/8-/16-Channel ADCs with Post-Mux External Signal Conditioning Access |
MAX11110 | 2Msps/3Msps, Low-Power, Serial 12-/10-/8-Bit ADCs | |
MAX1279 | Obsolete | 1.5Msps, Single-Supply, Low-Power, True-Differential, 12-Bit ADCs with Internal Reference |
Single Channel A/D Converters 2 | ||
MAX1275 | PRODUCTION | 1.8Msps, Single-Supply, Low-Power, True-Differential, 12-Bit ADCs |
MAX11108 | PRODUCTION | Tiny, 2.1mm x 1.6mm, 3Msps, Low-Power, Serial 12-Bit ADC |
Evaluation Kits
Latest Discussions
No discussions on MAX11111 yet. Have something to say?
Start a Discussion on EngineerZone®