MAX11008

RECOMMENDED FOR NEW DESIGNS

Dual RF LDMOS Bias Controller with Nonvolatile Memory

Offers Integration and Reduces Cost with Power Savings

Part Models
2
1ku List Price
Starting From $8.47

Part Details

  • On-Chip 4Kb EEPROM for Storing LDMOS Bias Characteristics
  • Integrated High-Side Current-Sense PGA with Gain of 2, 10, or 25
  • ±0.75% Accuracy for Sense Voltage Between +75mV and +1250mV
  • Full-Scale Sense Voltage
    • +100mV with a Gain of 25
    • +250mV with a Gain of 10
    • +1250mV with a Gain of 2
  • Common-Mode Range, LDMOS Drain Voltage: +5V to +32V
  • Adjustable Low-Noise 0 to AVDD Output Gate Bias Voltage Range
  • Fast Clamp to AGND for LDMOS Protection
  • 12-Bit DAC Control of Gate with Temperature
  • Internal Die Temperature Measurement
  • 2-Channel External Temperature Measurement through Remote Diodes
  • Internal 12-Bit ADC Measurement for Temperature, Current, and Voltage Monitoring
  • User-Selectable Serial Interface
    • 400kHz/1.7MHz/3.4MHz I²C-Compatible Interface
    • 16MHz SPI-/MICROWIRE-Compatible Interface
MAX11008
Dual RF LDMOS Bias Controller with Nonvolatile Memory
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

MAX11008EVC16

Evaluation Kit/Evaluation System for the MAX11008

Features and Benefits

  • Proven PCB Layout
  • Complete Evaluation System
  • Convenient On-Board Test Points
  • Data-Logging Software
  • Lead(Pb)-Free and RoHS Compliant
  • Fully Assembled and Tested

Product Details

The MAX11008 evaluation kit (EV kit) is an assembled and tested circuit board that demonstrates the MAX11008 dual RF LDMOS CODEC smart regulator for LDMOS FET bias control. Windows® 98/2000/XP software provides a handy user interface to exercise the features of the MAX11008.

Applications

  • Cellular Base Stations
  • Feed-Forward Power Amps
  • Industrial Process Control
  • Microwave Radio Links
  • Transmitters

MAX11008EVKIT

Evaluation Kit/Evaluation System for the MAX11008

Features and Benefits

  • Proven PCB Layout
  • Complete Evaluation System
  • Convenient On-Board Test Points
  • Data-Logging Software
  • Lead(Pb)-Free and RoHS Compliant
  • Fully Assembled and Tested

Product Details

The MAX11008 evaluation kit (EV kit) is an assembled and tested circuit board that demonstrates the MAX11008 dual RF LDMOS CODEC smart regulator for LDMOS FET bias control. Windows® 98/2000/XP software provides a handy user interface to exercise the features of the MAX11008.

Applications

  • Cellular Base Stations
  • Feed-Forward Power Amps
  • Industrial Process Control
  • Microwave Radio Links
  • Transmitters

MAX11008EVC16
Evaluation Kit/Evaluation System for the MAX11008
MAX11008EVKIT
Evaluation Kit/Evaluation System for the MAX11008

Latest Discussions

No discussions on MAX11008 yet. Have something to say?

Start a Discussion on EngineerZone®