LTP8800-2

RECOMMENDED FOR NEW DESIGNS

54V, 135A DC/DC μModule Regulator with PMBus Interface

Part Details

  • High Efficiency at High Frequency
    • Up to 89% Efficiency at 700kHz, 54VIN to 0.75VOUT
  • PMBus-Compliant I2C Serial Interface
    • Monitor Voltage, Current, Temperature and Faults
    • Internal EEPROM Fault Log Record
    • Digitally Programmable Control Loop
    • Program Voltage, Current Limits, Soft-Start/Soft-Stop, Frequency Synchronization and Phasing,Power-Good, Warnings, and Faults
  • Wide Input Voltage Range: 45V to 65V
  • Output Voltage Range: 0.5V to 1.0V
  • Optimized for 45V to 65VIN to 0.75VOUT
  • ±0.5% Maximum DC Output Error with Differential Remote Voltage Sense
  • ±3% Current Readback Accuracy
  • Parallel and Current Share Multiple μModule ICs
  • 22mm × 24mm × 6.7mm Surface-Mounted Package
LTP8800-2
54V, 135A DC/DC μModule Regulator with PMBus Interface
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTP8800-1A
  • LTP8800-2
  • LTP8800-4A

LTpowerCAD

Design tools for the following parts are available in LTpowerCAD:

  • LTP8800-2
  • LTP8800-4A

LTpowerPlay®

LTpowerPlay® is a powerful, Windows-based development environment supporting Linear Technology's Digital Power System Management (PSM) products.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC3190B-E

LTP8800-2 | 54V Input, High Current Dc-to-Dc Power μModule with PMBus Interface

Features and Benefits

  • DC3190B-E evaluation board
  • Transient circuit included for load transient evaluation
  • GUI with LTpowerPlay

Product Details

The DC3190B-E is a high current, high density, high efficiency open-frame μModule® regulator with 45V to 65V input range. The DC3190B-E evaluation board has an LTP®8800-2 μModule (micromodule) regulator which provides microprocessor 0.75V voltage from 54V power distribution architecture with digital power system management (PSM). The maximum output current for the evaluation board is 135A. See LTP8800-2 data sheet for more detailed information.

The DC3190B-E powers up to default settings and produces power based on configuration resistors without the need for any serial bus communication. This allows easy evaluation of the dc-to-dc converter. To fully explore the extensive PSM features of the DC3190B-E, download LTpowerPlay® graphical user interface (GUI) software to your PC and use Analog Devices I2C/SMBus/PMBus dongle DC1613A to connect to the evaluation board. The LTpowerPlay allows the user to reconfigure the part on-the-fly and store the configuration in EEPROM, view telemetry of voltage, current, temperature, and fault status.

DC3190B-E
LTP8800-2 | 54V Input, High Current Dc-to-Dc Power μModule with PMBus Interface

Latest Discussions

No discussions on LTP8800-2 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed