LTM9010-14

PRODUCTION

14-Bit, 105Msps Low Power Octal ADCs

Part Models
2
1ku List Price
Starting From $208.01

Part Details

  • 8-Channel Simultaneous Sampling ADC
  • 73.1dB SNR
  • 88dB SFDR
  • Low Power: 140mW/113mW/94mW per Channel
  • Single 1.8V Supply
  • Serial LVDS Outputs: 1 or 2 Bits per Channel
  • Selectable Input Ranges: 1VP-P to 2VP-P
  • 800MHz Full Power Bandwidth S/H
  • Shutdown and Nap Modes
  • Serial SPI Port for Configuration
  • Internal Bypass Capacitance, No External Components
  • 140-Pin (11.25mm × 9mm) BGA Package
LTM9010-14
14-Bit, 105Msps Low Power Octal ADCs
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Integer-N PLL 1
LTC6946 LAST TIME BUY Ultralow Noise and Spurious 0.37GHz to 6.39GHz Integer-N Synthesizer with Integrated VCO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC1884A-B

LTM9010-14 | 14-Bit, 105Msps, 1.8V Octal Serial ADC, 1MHz < Ain < 70MHz, Requires DC1371 and DC1075

Product Details

DC1884A-B: Demo Board for the LTM9010-14 14-Bit, 105Msps Low Power Octal ADCs.

eval board
DC1751A-B

LTM9010-14 Demoboard | 14-Bit, 105Msps, 1.8V Octal Serial ADC, DC < AIN < 70MHz, requires DC1371 and DC1075

Product Details

DC1751A-B: Demo Board for the LTM9010-14 - 14-Bit, 105Msps Low Power Octal ADCs


 


DC1884A-B
LTM9010-14 | 14-Bit, 105Msps, 1.8V Octal Serial ADC, 1MHz < Ain < 70MHz, Requires DC1371 and DC1075
DC1751A-B
LTM9010-14 Demoboard | 14-Bit, 105Msps, 1.8V Octal Serial ADC, DC < AIN < 70MHz, requires DC1371 and DC1075

Latest Discussions

No discussions on LTM9010-14 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed