LTM9007-14

NOT RECOMMENDED FOR NEW DESIGNS

14-Bit, 40Msps Low Power Octal ADCs

Part Models
2
1ku List Price
Starting From $54.27
Viewing:

Part Details

  • 8-Channel Simultaneous Sampling ADC
  • 73dB SNR
  • 90dB SFDR
  • Low Power: 88mW/59mW/46mW per Channel
  • Single 1.8V Supply
  • Serial LVDS Outputs: 1 or 2 Bits per Channel
  • Selectable Input Ranges: 1VP-P to 2VP-P
  • 800MHz Full Power Bandwidth S/H
  • Shutdown and Nap Modes
  • Serial SPI Port for Configuration
  • Internal Bypass Capacitance, No External Components
  • 140-Pin (11.25mm × 9mm) BGA Package
LTM9007-14
14-Bit, 40Msps Low Power Octal ADCs
LTM9008-14, 65Msps,2-Tone FFT, fIN = 70MHz and 75MHz Product package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Fully Differential Amplifiers 1
LTC6409 RECOMMENDED FOR NEW DESIGNS 10GHz GBW, 1.1nV/√Hz Differential Amplifier/ADC Driver
Integer-N PLL 1
LTC6946 LAST TIME BUY Ultralow Noise and Spurious 0.37GHz to 6.39GHz Integer-N Synthesizer with Integrated VCO
Signal Chain µModule Receivers 1
LTM9012 NOT RECOMMENDED FOR NEW DESIGNS Quad 14-Bit, 125Msps ADC with Integrated Drivers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC1884A-E

LTM9007-14 | 14-Bit, 40Msps, 1.8V Octal Serial ADC, 1MHz < Ain < 70MHz, Requires DC1371 and DC1075

Product Details

DC1884A-E: Demo Board for the LTM9007-14 14-Bit, 40Msps Low Power Octal ADCs.

eval board
DC1751A-E

LTM9007-14 Demoboard | 14-Bit, 40Msps, 1.8V Octal Serial ADC, DC < AIN < 70MHz, requires DC1371 and DC1075

Product Details

DC1751A-E: Demo Board for the LTM9007-14 14-Bit, 40Msps Low Power Octal ADCs.


 


DC1884A-E
LTM9007-14 | 14-Bit, 40Msps, 1.8V Octal Serial ADC, 1MHz < Ain < 70MHz, Requires DC1371 and DC1075
DC1884A-A - Schematic
DC1751A-E
LTM9007-14 Demoboard | 14-Bit, 40Msps, 1.8V Octal Serial ADC, DC < AIN < 70MHz, requires DC1371 and DC1075
DC1751A - Schematic

Latest Discussions

Recently Viewed