LTM8052
LTM8052A

RECOMMENDED FOR NEW DESIGNS

36VIN, 5A, 2-Quadrant CVCC Step-Down μModule Regulator

Part Models
16
1ku List Price
Starting From $15.50

Part Details

  • Complete Step-Down Switch Mode Power Supply
  • CVCC: Constant-Voltage Constant-Current
  • 2-Quadrant: Sources and Sinks Output Current
  • Adjustable Output Current
  • Wide Input Voltage Range: 6V to 36V
  • 1.2V to 24V Output Voltage

  • Forced Continuous Operation
  • Selectable Switching Frequency: 100kHz to 1MHz
  • (e4) RoHS Compliant Package with Gold Pad Finish
  • Programmable Soft-Start
  • Compact (11.25mm × 15mm × 2.82mm) Surface Mount LGA and (11.25mm × 15mm × 3.42mm) BGA Packages
LTM8052
LTM8052A
36VIN, 5A, 2-Quadrant CVCC Step-Down μModule Regulator
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
µModule Battery Chargers 1
LTM8026 RECOMMENDED FOR NEW DESIGNS 36VIN, 5A CVCC Step-Down μModule (Power Module) Regulator
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
High Voltage Hot Swap Controllers 1
LTC4364 RECOMMENDED FOR NEW DESIGNS Surge Stopper with Ideal Diode
Ultralow Noise Regulators 1
LTM4612 RECOMMENDED FOR NEW DESIGNS EN55022B Compliant 36VIN, 15VOUT, 5A, DC/DC μModule (Power Module) Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTM8052
  • LTM8052A
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1866A

LTM8052EV Demo Board | 36VIN, 5A 2-Quadrant CVCC Step-Down µModule Voltage Regulator

Product Details

DC1866A: Demo Board for the LTM8052/LTM8052A 36VIN, 5A, 2-Quadrant CVCC Step-Down µModule Regulator.


 


 


eval board
DC1939A

LTM8052A Demo Board | 36VIN, 5A 2-Quadrant CVCC Step-Down µModule regulator w/o OVP

Product Details

DC1939A: Demo Board for the LTM8052/LTM8052A - 36VIN, 5A, 2-Quadrant CVCC Step-Down uModule Regulator.


 


DC1866A
LTM8052EV Demo Board | 36VIN, 5A 2-Quadrant CVCC Step-Down µModule Voltage Regulator
DC1939A
LTM8052A Demo Board | 36VIN, 5A 2-Quadrant CVCC Step-Down µModule regulator w/o OVP

Latest Discussions

Recently Viewed