LTM8029

RECOMMENDED FOR NEW DESIGNS

36VIN, 600mA Step-Down μModule (Power Module) Converter with 5μA Quiescent Current

Part Models
5
1ku List Price
Starting From $7.77

Part Details

  • Complete Switch Mode Power Supply
  • Low Quiescent Current Burst Mode® Operation 5μA IQ at 12VIN to 3.3VOUT
  • 600mA Output Current
  • Wide Input Voltage Range: 4.5V to 36V (40VMAX)
  • Output Voltage: 1.2V to 18V
  • Excellent Dropout Performance
  • Can Be Used as an Inverter
  • Adjustable Switching Frequency: 200kHz to 2.2MHz
  • Current Mode Control
  • SnPb or RoHS Compliant Finish
  • Tiny, Low Profile (11.25mm × 6.25mm × 3.42mm) Surface Mount BGA Package
LTM8029
36VIN, 600mA Step-Down μModule (Power Module) Converter with 5μA Quiescent Current
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
High Voltage Hot Swap Controllers 1
LTC4364 RECOMMENDED FOR NEW DESIGNS Surge Stopper with Ideal Diode
PowerPath, Ideal Diodes, and Load Switches 1
LTC4359 RECOMMENDED FOR NEW DESIGNS Ideal Diode Controller with Reverse Input Protection
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1724A

LTM8029 Demo Board | µModule Regulator, 5.6V ≤ VIN ≤ 36V, VOUT = 5V @ 600mA

Product Details

DC1724A is a μModule® step-down converter, featuring the LTM8029, which consumes only 5μA of quiescent current. The demo circuit is designed for a 5V, 600mA output at an operating frequency of 600kHz. The input voltage range is from 5.6V to 36V.


If the input voltage decreases towards the programmed output voltage, the LT3973 will start to skip switch-off times and decrease the switching frequency to maintain output regulation up to a maximum duty cycle of approximately 97.5%.

DC1724A
LTM8029 Demo Board | µModule Regulator, 5.6V ≤ VIN ≤ 36V, VOUT = 5V @ 600mA

Latest Discussions

Recently Viewed