LTM8028

RECOMMENDED FOR NEW DESIGNS

36VIN, UltraFast, Low Output Noise 5A μModule (Power Module) Regulator

Part Models
5
1ku List Price
Starting From $16.71

Part Details

  • High Performance 5A Linear Regulator with Switching Step-Down Converter for High Efficiency
  • Digitally Programmable VOUT: 0.8V to 1.8V
  • Input Voltage Range: 6V to 36V
  • Very Tight Tolerance Over Temperature, Line, Load and Transient Response
  • Low Output Noise: 40μVRMS (10Hz to 100kHz)
  • Parallel Multiple Devices for 10A or More
  • Accurate Programmable Current Limit to Allow Asymmetric Power Sharing
  • Analog Output Margining: ±10% Range
  • Synchronization Input
  • Stable with Low ESR Ceramic Output Capacitors
  • 15mm × 15mm × 4.92mm Surface Mount BGA Package
  • SnPb or RoHS Compliant Finish
LTM8028
36VIN, UltraFast, Low Output Noise 5A μModule (Power Module) Regulator
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
µModule Battery Chargers 2
LTM8052
LTM8052A
36VIN, 5A, 2-Quadrant CVCC Step-Down μModule Regulator
LTM8026 RECOMMENDED FOR NEW DESIGNS 36VIN, 5A CVCC Step-Down μModule (Power Module) Regulator
Digital Power System Managers 1
LTC2977 RECOMMENDED FOR NEW DESIGNS 8-Channel PMBus Power System Manager Featuring Accurate Output Voltage Measurement
Ultralow Noise Regulators 2
LTM4612 RECOMMENDED FOR NEW DESIGNS EN55022B Compliant 36VIN, 15VOUT, 5A, DC/DC μModule (Power Module) Regulator
LTM4606 RECOMMENDED FOR NEW DESIGNS Ultralow EMI 28VIN, 6A DC/DC μModule Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1738A

LTM8028EY Demo Board | µModule Regulator with Low Noise LDO Post-Regulator, 6V ≤ VIN ≤ 36V, VOUT = 0.8V to 1.8V @ 5A

Product Details

Demonstration circuit 1738A features the LTM8028, a μModule® step-down converter that integrates both a high efficiency switching regulator and a 5A UltraFast™ linear regulator, resulting in a low noise solution suitable for high speed data applications. The demo circuit is designed for an input voltage of 6V to 36V and an operating frequency of 250kHz. The output voltage is digitally programmable from 0.8V to 1.8V in 50mV increments by adjusting the three tri-state inputs VO0, VO1, and VO2.

DC1738A
LTM8028EY Demo Board | µModule Regulator with Low Noise LDO Post-Regulator, 6V ≤ VIN ≤ 36V, VOUT = 0.8V to 1.8V @ 5A

Latest Discussions

No discussions on LTM8028 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed