LTM4606

RECOMMENDED FOR NEW DESIGNS

Ultralow EMI 28VIN, 6A DC/DC μModule Regulator

Part Models
8
1ku List Price
Starting From $19.42

Part Details

  • Complete Low EMI Switch Mode Power Supply
  • Wide Input Voltage Range: 4.5V to 28V
  • 6A DC Typical, 8A Peak Output Current
  • 0.6V to 5V Output Voltage Range
  • EN55022 Class B Certified
  • Output Voltage Tracking and Margining
  • PLL Frequency Synchronization
  • ±1.75% Total DC Error
  • Power Good Output
  • Current Foldback Protection (Disabled at Start-Up)
  • Parallel/Current Sharing
  • Current Mode Control
  • Up to 93% Efficiency at 5VIN, 3.3VOUT
  • Programmable Soft-Start
  • Output Overvoltage Protection
  • –55°C to 125°C Operating Temperature Range (LTM4606MP)
  • SnPb or RoHS Compliant Finish
  • 15mm × 15mm × 2.82mm LGA Package
    15mm × 15mm × 3.42mm BGA Package
LTM4606
Ultralow EMI 28VIN, 6A DC/DC μModule Regulator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Digital Temperature Sensors 1
LTC2991 RECOMMENDED FOR NEW DESIGNS Octal I2C Voltage, Current, and Temperature Monitor
Silicon Oscillators 1
LTC6908 Resistor Set SOT-23 Oscillator with Spread Spectrum Modulation
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1295B

LTM4606EV Demo Board | EN55022B Compliant, 4.5V ≤ VIN ≤ 28V, VOUT = 0.6V to 5V at 6A

Product Details

Demonstration circuit DC1295B features the LTM4606EV, an EN55022 Class B certified, switch mode step-down power module. The input voltage range is from 4.5V to 28V with a jumper programmable output voltage from 0.6V to 5V. The rated load current is 6A, while derating is necessary for certain VIN, VOUT, and thermal conditions.


The LTM4606 allows the user to program output ramp-up and ramp-down through the TRACK/SS pin.

DC1295B
LTM4606EV Demo Board | EN55022B Compliant, 4.5V ≤ VIN ≤ 28V, VOUT = 0.6V to 5V at 6A

Latest Discussions

Recently Viewed