LTM4675

RECOMMENDED FOR NEW DESIGNS

Dual 9A or Single 18A μModule Regulator with Digital Power System Management

Part Models
3
1ku List Price
Starting From $28.25

Part Details

  • Dual, Fast, Analog Loops with Digital Interface for Control and Monitoring
  • Wide Input Voltage Range: 4.5V to 17V
  • Output Voltage Range: 0.5V to 5.5V
  • ±0.5% Maximum DC Output Error Over Temperature
  • ±2.5% Current Readback Accuracy at 9A Load
  • 400kHz PMBus-Compliant I2C Serial Interface
  • Integrated 16-Bit ∆Σ ADC
  • Supports Telemetry Polling Rates Up to 125Hz
  • Constant Frequency Current Mode Control
  • Parallel and Current Share Multiple Modules
  • All 7-Bit Slave Addresses Supported
  • Drop-In Pin-Compatible to Dual 13A LTM4676A and Dual 18A LTM4677
  • 16mm × 11.9mm × 3.51mm BGA Package
  • Readable Data:
    • Input and Output Voltages, Currents, and Temperatures
    • Running Peak Values, Uptime, Faults and Warnings
    • Onboard EEPROM Fault Log Record with ECC
  • Writable Data and Configurable Parameters:
    • Output Voltage, Voltage Sequencing and Margining
    • Digital Soft-Start/Stop Ramp
    • OV/UV/OT, UVLO, Frequency and Phasing
LTM4675
Dual 9A or Single 18A μModule Regulator with Digital Power System Management
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2975 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Input Current and Energy Measurement
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC2204B

LTM4675 + LTM4676A + LTM4677 + LTM4620A Demo Board | PSM μModule Power Stick

Product Details

Demonstration circuit 2204B is a very compact demo board that showcases five different devices – LTM4675, LTM4676A, LTM4677, LTM4620A and LTC2974. These devices cover various product lines including DC/DC μModule® regulator with digital power system management (LTM4675, LTM4676A and LTM4677), high current analog DC/DC μModule regulator (LTM4620A) and I2C/SMBus/PMBus power system managers with EEPROM (LTC2974). Please see data sheets for more detailed information.


 


eval board
DC2053A

LTM4675EY Demo Board | Dual PMBus Buck μModule Regulator, 4.5V ≤ VIN ≤ 17V, VOUT0/VOUT1 = 1V/1.8V @ 9A

Product Details

Demonstration circuit 2053A is a dual-output, high efficiency, high density, μModule® regulator, operating from a 4.5V to 17V input range. The demo board features the LTM4675 a dual 9A or single 18A step-down regulator with PMBus digital power system management. The default dual output voltages are 1V and 1.8V, but each can be set to a voltage from 0.5V to 5.5V. Each output can supply 9A maximum load current. Please see the LTM4675 data sheet for more detailed information.

DC2204B
LTM4675 + LTM4676A + LTM4677 + LTM4620A Demo Board | PSM μModule Power Stick
DC2053A
LTM4675EY Demo Board | Dual PMBus Buck μModule Regulator, 4.5V ≤ VIN ≤ 17V, VOUT0/VOUT1 = 1V/1.8V @ 9A

Latest Discussions

Recently Viewed