LTC7880

RECOMMENDED FOR NEW DESIGNS

60V Dual Output Step-Up Controller with Digital Power System Management

Part Models
4
1ku List Price
Starting From $8.98

Part Details

  • PMBus/I2C Compliant Serial Interface
    • Telemetry Read-Back Includes Input and Output Voltage and Current, Temperature and Faults
    • Programmable Voltage, Current Limit, Digital Soft-Start/Stop, Sequencing, Margining, OV/UV/OC, Frequency, and Control Loop Compensation
  • Output Error Less Than ±0.5% Over Temperature
  • Integrated 16-Bit ADC and 12-Bit DAC
  • Internal EEPROM with ECC and Fault Logging
  • Integrated N-Channel MOSFET Gate Drivers
Power Conversion
  • Wide Input Voltage Range: 5V to 40V
  • Operates Down to 2.5V After Start-Up
  • VOUT0, VOUT1 Range: Up to 60V
  • Analog Current Mode Control
  • Accurate PolyPhase® Current Sharing for Up to 6 Phases (50kHz to 500kHz)
  • Available in a 52-Lead (7mm × 8mm) QFN Package
LTC7880
60V Dual Output Step-Up Controller with Digital Power System Management
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC7880

LTpowerPlay®

LTpowerPlay® is a powerful, Windows-based development environment supporting Linear Technology's Digital Power System Management (PSM) products.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2728A

LTC7880 Demo Board | High Voltage Dual Step-up DC/DC Converter with Digital Power System Management

Product Details

Demonstration circuit 2728A is a high voltage, dual output boost converter with 12V to 24V input range. The output voltage is adjustable from VIN to 48V. Each output can supply 5A maximum load current. The demo board has a LTC7880 controller, which is a 60V dual output step-up controller with digital power system management. Please see LTC7880 data sheet for more detailed information.

DC2728A powers up to default settings and produces power based on configuration resistors or its nonvolatile memory (NVM) without the need for any serial bus communication. This allows easy evaluation of the DC/DC converter. To fully explore the extensive power system management features of the part, download the GUI software LTpowerPlay® onto your PC and use ADI’s I2C/SMBus/PMBus dongle DC1613A to connect to the board. LTpowerPlay allows the user to reconfigure the part on-the-fly and store the configuration in EEPROM, view telemetry of voltage, current, temperature and fault status.

DC2728A
LTC7880 Demo Board | High Voltage Dual Step-up DC/DC Converter with Digital Power System Management

Latest Discussions

No discussions on LTC7880 yet. Have something to say?

Start a Discussion on EngineerZone®