LTC7841

RECOMMENDED FOR NEW DESIGNS

Dual Phase Synchronous Boost Controller with PMBus Interface

Part Details

  • Wide VIN Range: 4.5V to 60V
  • 1% Total Output Voltage Accuracy Over Temperature at VIN = 12V
  • PMBus Compliant Serial Interface:
    • Programmable VOUT: Up to 60V with 0.2% Resolution
    • Read Back of Average and Peak Temperature, Current, and Voltage (25Hz Refresh Rate)
    • Fault Status
  • Phase-Lockable Frequency: 75kHz to 850kHz
  • Less than 1ms Power-Up Time
  • Power Good Output Voltage Monitor
  • Internal LDO Powers Gate Driver from VBIAS or EXTVCC
  • Low Shutdown Current: IQ < 10μA
  • Available in a Thermally-Enhanced 5mm × 6mm QFN
  • AEC-Q100 Qualification In Progress
LTC7841
Dual Phase Synchronous Boost Controller with PMBus Interface
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC7841

Linduino 2

LTpowerCAD 1


Design tools for the following parts are available in LTpowerCAD:

  • LTC7841

LTpowerPlay®

LTpowerPlay® is a powerful, Windows-based development environment supporting Linear Technology's Digital Power System Management (PSM) products.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC2798A

LTC7841 | 60V Dual-Phase Single Output Synchronous Boost Controller with PMBus

Product Details

Demonstration circuit 2798A is a high voltage, dual-phase single output boost converter with 10V to 16V input range. The output voltage is adjustable from VIN to 48V. And the output can supply a 10A maximum load current. The demo board has a LTC7841 controller, which is a 60V dual-phase single output boost controller with digital power system management. Please see the LTC7841 data sheet for more detailed information.

The DC2798A powers up to default settings and produces power based on the command from the serial bus communication. This allows easy evaluation of the DC/DC converter. To fully explore the extensive power system management features of the part, download the GUI software LTpowerPlay® onto your PC and use ADI’s I2C/SMBus/PMBus dongle DC1613A to connect to the board. LTpowerPlay allows the user to reconfigure the part on-the-fly, view telemetry of voltage, current, temperature and fault status.

DC2798A
LTC7841 | 60V Dual-Phase Single Output Synchronous Boost Controller with PMBus

Latest Discussions

Recently Viewed