LTC7815

PRODUCTION

Low IQ, 2.25MHz, Triple Output, Buck/Buck/Boost Synchronous Controller

Part Models
6
1ku List Price
Starting From $4.72

Part Details

  • Dual Buck Plus Single Boost Synchronous Controllers
  • Wide Bias Input Voltage Range: 4.5V to 38V
  • Outputs Remain in Regulation Through Cold Crank Down to a 2.5V Input Supply Voltage
  • Buck Output Voltage Range: 0.8V ≤ VOUT ≤ 24V
  • Boost Output Voltage Up to 60V
  • Low Operating IQ: 28μA (One Channel On)
  • RSENSE or DCR Current Sensing
  • 100% Duty Cycle for Boost Synchronous MOSFET Even in Burst Mode® Operation
  • Phase-Lockable Frequency (320kHz to 2.25MHz)
  • Programmable Fixed Frequency (320kHz to 2.25MHz)
  • Very Low Buck Dropout Operation: 98% Duty Cycle
  • Small 38-Lead 5mm × 7mm QFN Package
LTC7815
Low IQ, 2.25MHz, Triple Output, Buck/Buck/Boost Synchronous Controller
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
High Voltage Hot Swap Controllers 1
LTC4380 RECOMMENDED FOR NEW DESIGNS Low Quiescent Current Surge Stopper
Low Voltage Hot Swap Controllers 1
LTC4231 RECOMMENDED FOR NEW DESIGNS Micropower Hot Swap Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC7815
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2738A

LTC7815EUHF Demo Board | 4.5V ≤ VIN ≤ 36V; VOUT1: 5V @ 8A, VOUT2: 3.3V @ 8A, VOUT3: 10V @ 7A

Product Details

Demonstration circuit 2738A is a triple output synchronous step-up/dual step-down supply featuring the LTC®7815. The demonstration circuit is designed for two buck 5V/8A, 3.3V/8A outputs supplied by a boost 10V/7A output. Benefiting from this feature, the buck outputs are able to maintain regulation over a wide input voltage range of 4.5V to 36V which is suitable for automotive or other battery fed applications. Also, the demonstration circuit uses a drop-in layout that the main buck circuit components fit in an area of three-quarter inches by 1.5 inches, while the main boost circuit area is three-quarter inches by 1.75 inches. The package style for the LTC7815 is a 38-pin exposed pad QFN.


 

DC2738A
LTC7815EUHF Demo Board | 4.5V ≤ VIN ≤ 36V; VOUT1: 5V @ 8A, VOUT2: 3.3V @ 8A, VOUT3: 10V @ 7A

Latest Discussions

Recently Viewed