LTC7806

RECOMMENDED FOR NEW DESIGNS

40V, Low IQ, 3MHz, 2-Phase Synchronous Boost Controller

Part Models
6
1ku List Price
Starting From $3.85

Part Details

  • 2-Phase Operation Reduces Required Input and Output Capacitance and Power Supply Induced Noise
  • Synchronous Operation for Highest Efficiency and Reduced Heat Dissipation
  • Wide Input Voltage Range: 4.5V to 40V, Operates Down to 1V After Start-Up
  • Output Voltage Up to 40V
  • Low Operating Quiescent Current: 18μA
  • PassThru Operation: 100% Duty Cycle Capability for Synchronous MOSFET
  • RSENSE or Inductor DCR Current Sensing
  • Spread Spectrum Operation
  • Programmable Fixed Frequency (100kHz to 3MHz)
  • Phase-Lockable Frequency (100kHz to 3MHz)
  • Selectable Continuous, Pulse-Skipping, or Low Ripple Burst Mode® Operation at Light Loads
  • Input Current Monitor Output
  • Internal LDO Powers Gate Drive from VBIAS or EXTVCC
  • Low Shutdown IQ: 1.5μA
  • Side Wettable 28-Lead 4mm × 5mm QFN Package
  • AEC-Q100 Qualified for Automotive Applications
LTC7806
40V, Low IQ, 3MHz, 2-Phase Synchronous Boost Controller
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC7806
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2951A

LTC7806 | 6V to 36V Input, 24V, 10A Output, Synchronous Boost Regulator with Input Current Monitor

Product Details

Demonstration circuit 2951A is a boost regulator featuring the LTC7806. The DC2951A operates from a 6V to 36V input voltage range and generates 24V, 10A output from a 12V input. When VIN ≥ 24V, VOUT follows VIN. Also, the LTC7806 has precision voltage reference, which can generate an output voltage with 2% tolerance over the full operating conditions. The 350kHz switching frequency operation results in small and efficient circuit. The converter achieves over 95% efficiency with 10A load. The demonstration circuit can be easily modified to regulate different output voltages.

The DC2951A provides a high performance cost-effective solution for generating output voltages up to 36V from inputs as low as 5V.

The LTC7806 data sheet gives a complete description of this part, its operation and application information and must be read in conjunction with the demo manual.

DC2951A
LTC7806 | 6V to 36V Input, 24V, 10A Output, Synchronous Boost Regulator with Input Current Monitor

Latest Discussions

Recently Viewed