LTC7138

RECOMMENDED FOR NEW DESIGNS

High Efficiency, 140V 400mA Step-Down Regulator with PassThru

Part Details

  • Wide Operating Input Voltage Range: 4V to 140V
  • Internal Low Resistance Power MOSFET
  • No Compensation Required
  • Adjustable 100mA to 400mA Maximum Output Current
  • Low Dropout Operation: 100% Duty Cycle
  • Low Quiescent Current: 12μA
  • Wide Output Range: 0.8V to VIN
  • 0.8V ±1% Feedback Voltage Reference
  • Precise RUN Pin Threshold
  • Internal or External Soft-Start
  • Programmable 1.8V, 3.3V, 5V or Adjustable Output
  • Few External Components Required
  • Programmable Input Overvoltage Lockout
  • Thermally Enhanced High Voltage MSOP Package
LTC7138
High Efficiency, 140V 400mA Step-Down Regulator with PassThru
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LTC4366 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2172A

LTC7138EMSE Demo Board | HV µPower Buck, 4V ≤ VIN ≤ 140V, VOUT = 5V/3.3V/1.8V/Adj @ Up to 400mA

Product Details

Demonstration circuit 2172A is a high input voltage, 400mA step-down regulator featuring the LTC7138. The output of the regulator can be programmed for either 5V, 3.3V or 1.8V with on-board jumpers or is adjustable from 800mV to VIN using an optional feedback divider. The input voltage range is from 4V to 140V. The LTC7138’s Burst Mode® operation, low quiescent current and internal top FET switch provide high efficiency over a wide range of loads.


 


DC2172A
LTC7138EMSE Demo Board | HV µPower Buck, 4V ≤ VIN ≤ 140V, VOUT = 5V/3.3V/1.8V/Adj @ Up to 400mA

Latest Discussions