LTC7124

RECOMMENDED FOR NEW DESIGNS

17V, Dual 3.5A Synchronous Step-Down Regulator with Ultralow Quiescent Current

Part Models
4
1ku List Price
Starting From $4.84

Part Details

  • Wide VIN Range: 3.1V to 17V
  • Wide VOUT Range: 0.6V to 99% VIN
  • Dual Step-Down Outputs: 3.5A Per Channel
  • Integrated 80mΩ/40mΩ N-Channel MOSFETs. Provide Up to 95% Efficiency
  • No-Load IQ < 8μA with Both Channels Enabled; IQ < 5.5μA with Only One Channel Enabled
  • Programmable Frequency (500kHz to 4MHz) with ±25% Frequency Synchronization Range
  • Configurable for a Two Phase Single Output at Up to 7A
  • ±1.0% Output Voltage Accuracy
  • Current Mode Operation for Excellent Line and Load
  • Transient Response
  • Internal or Programmable External Loop Compensation
  • Thermally Enhanced 3mm × 5mm QFN-24 Package
LTC7124
17V, Dual 3.5A Synchronous Step-Down Regulator with Ultralow Quiescent Current
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Low Voltage Hot Swap Controllers 1
LTC4231 RECOMMENDED FOR NEW DESIGNS Micropower Hot Swap Controller
PowerPath, Ideal Diodes, and Load Switches 1
LTC4419 RECOMMENDED FOR NEW DESIGNS 18V Dual Input Micropower PowerPath Prioritizer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC7124

LTpowerCAD 1


Design tools for the following parts are available in LTpowerCAD:

  • LTC7124
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC2329A

LTC7124 Demo Board | 17VIN, Dual 3.5A Synchronous Step-Down Regulator with Ultra-Low Quiescent Current

Product Details

Demonstration circuit DC2329A features the LTC7124IUDD: a wide input and output voltage range, high efficiency and power density, dual 3.5A DC/DC stepdown monolithic regulator. The input voltage range of the DC2329A is 3.1V to 17V. The default setting of VOUT1 is user selectable from 1.2V, 1.5V and 1.8V at 3.5A max. The default setting of VOUT2 is user selectable from 2.5V, 3.3V and 5.0V at 3.5A max. The default switching frequency of DC2329A is set at 1MHz typical. Programmable peak current limit of either 2.6A or 5A can be achieved by changing the setting of ILIM pin. Selectable internal or external loop compensation allows users more options to optimize the loop bandwidth and output load transient response. A user-selectable mode input is provided to allow users to trade off ripple noise for light load efficiency: pulse skipping mode (PS) or Burst Mode® (BM) of operation delivers higher efficiency at light load while forced continuous conduction mode (FCM) is preferred for noise sensitive applications. The Mode pin can also be used to synchronize the switching frequency to an external clock. Programmable switching frequency ranges from 500kHz to 4MHz with a ±25% synchronization capture range. The constant frequency, peak current mode control architecture and integrated internal or optional external control loop compensation network, allows very fast transient response to line and load changes while maintaining loop stability.


 


 


 


DC2329A
LTC7124 Demo Board | 17VIN, Dual 3.5A Synchronous Step-Down Regulator with Ultra-Low Quiescent Current

Latest Discussions

Recently Viewed