LTC6563

RECOMMENDED FOR NEW DESIGNS

Four-Channel Transimpedance Amplifier with Output Multiplexing

Part Models
7
1ku List Price
Starting From $4.67

Part Details

  • 600MHz –3dB Bandwidth with 0.5pF Input Capacitance
  • Differential Output with Up to 2VP-P Swing into 100Ω Differential Load
  • Built-In High-Speed ADC Driver with Output MUX
  • Selectable 22.2/16.7/11.1/5.55kΩ Transimpedance Gain
  • 1.8pA/3.7pA√Hz Input Current Noise Density 100MHz/600MHz (0.5pF)
  • 65nARMS Integrated Input-Referred Current Noise Over 600MHz (0.5pF)
  • Large Linear Input Current Range 0μA to 90μA
  • Large Transient Overload Current >1A Peak
  • Fast Overload Recovery: 2.5ns
  • Fast Channel Switching: 10ns
  • Power Dissipation: 194mW to 325mW on 3.3V, Varies with Output Mode (13mW in Shutdown)
  • Output MUX allows multiple LTC6563s to Create 8, 12, 16 … 32 Channel Solutions
  • 3mm × 5mm, 24-Lead QFN Package, Wettable Flanks
  • AECQ-100 Grade 1 Qualified
LTC6563
Four-Channel Transimpedance Amplifier with Output Multiplexing
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Standard High Speed A/D Converters 1
AD9094 RECOMMENDED FOR NEW DESIGNS 8-Bit, 1 GSPS, JESD204B, Quad Analog-to-Digital Converter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC6563
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-LTC6563

LTC6563 | Four-Channel Differential-Output Transimpedance Amplifier with Output Multiplexing

Product Details

Demonstration circuit EVAL-LTC6563-TQFN features the LTC6563 four-channel transimpedance amplifier (TIA) with output multiplexing. This demo kit, EVAL-LTC6563TQFN-EZKIT shipped along with the SDP-K1 controller board, has 4 installed single APD’s which allows optical testing of the TIA functionality. Electrical testing using an external lab pulse generator, as the input current pulse, is also possible with small board modifications.

With its 20kΩ transimpedance gain and 90μA linear input current range, the LTC6563 is ideal for LIDAR receivers using Avalanche Photodiodes (APD). The LTC6563 operates from 3.3V single supply and consumes only 194mW (depending on output mode) for 4 channels. Utilizing the LTC6563’s output MUX, multiple LTC6563 devices can be combined to a single output. The LTC6563’s fast overload recovery makes it well-suited for LIDAR receivers. The LTC6563’s differential output can swing 2VP-P into a 100Ω load, ideal for driving a high-speed ADC directly.

The LTC6563 is packaged in a compact 3mm × 5mm 24-pin leadless QFN package with an exposed pad for thermal management and low inductance.

The EVAL-LTC6563-TQFN utilizes four installed 400-1100nm APD sensors feeding the LTC6563 for current-to-voltage conversion and amplification. The APDs are DC-coupled to the TIAs to facilitate fast output multiplexing and channel switching. Alternatively, with small board modifications, it is possible to electrically excite the LTC6563 using a lab generator tied to SMA connectors provided on the board and voltage-to-current resistors on the board. The EVAL-LTC6563-TQFN is intended to demonstrate time-domain measurements into 50Ω systems.

EVAL-LTC6563
LTC6563 | Four-Channel Differential-Output Transimpedance Amplifier with Output Multiplexing

Latest Discussions

Recently Viewed