LTC6431-20

RECOMMENDED FOR NEW DESIGNS

20dB Gain Block, 50Ω IF Amplifier

Part Details

  • 50Ω Matched 20MHz to 1400MHz
  • 20.8dB Power Gain
  • 46.2dBm OIP3 at 240MHz Into 50Ω
  • NF = 2.6dB at 240MHz
  • 0.6nV/√Hz Total Input Noise
  • S11 < –10dB Up to 2.0GHz
  • S22 < –10dB Up to 1.4GHz
  • >2.0VP-P Linear Output Swing
  • P1dB = 22.0dBm
  • 50Ω Single-Ended Input/Output
  • Insensitive to VCC Variation
  • A-Grade 100% OIP3 Tested at 240MHz
  • Input/Output Internally Matched to 50Ω
  • Single 5V Supply
LTC6431-20
20dB Gain Block, 50Ω IF Amplifier
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

S-Parameter 1


Evaluation Kits

eval board
DC2077A

LTC6431-20 Demo Board 50Ω, 20dB Gain Block Demo Board

Product Details

Demonstration circuit 2077A features the LTC6431-20 50Ω gain block IF amplifier. The LTC6431-20 has a power gain of 20.8dB and it is part of the LTC6431-YY amplifier series.

DC2077A
LTC6431-20 Demo Board 50Ω, 20dB Gain Block Demo Board

Latest Discussions

No discussions on LTC6431-20 yet. Have something to say?

Start a Discussion on EngineerZone®