LTC6416

LAST TIME BUY

2GHz Low Noise Differential 16-Bit ADC Buffer

Part Models
4
1ku List Price
Starting From $4.18

Part Details

  • 2GHz –3dB Small Signal Bandwidth
  • 300MHz ±0.1dB Bandwidth
  • 1.8nV/√Hz Output Noise
  • 46.25dBm Equivalent OIP3 at 140MHz
  • 40.25dBm Equivalent OIP3 Up to 300MHz
  • –81dBc/–72dBc HD2/HD3 at 140MHz, 2VP-P Out
  • –84.5dBc IM3 at 140MHz, 2VP-P Out Composite
  • –72.5dBc IM3 at 300MHz, 2VP-P Out Composite
  • –74dBc/–67.5dBc HD2/HD3 at 300MHz, 2VP-P Out
  • Programmable High Speed, Fast Recovery Output Clamping
  • DC-Coupled Signal Path
  • Operates on Single 2.7V to 3.9V Supply
  • Low Power: 150mW on 3.6V
  • 2mm × 3mm 10-Pin DFN Package
LTC6416
2GHz Low Noise Differential 16-Bit ADC Buffer
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 1

LinearLab Tools

A collection of Matlab and Python programs that provide direct access to Linear Technology’s data converter evaluation boards.


Hardware Ecosystem

Parts Product Life Cycle Description
LTC6409 RECOMMENDED FOR NEW DESIGNS 10GHz GBW, 1.1nV/√Hz Differential Amplifier/ADC Driver
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC6416

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1287A

LTC6416 Demo Circuit (2GHz Low Noise Differential 16-Bit ADC Buffer)

Product Details

DC1287A: Demo Board for LTC6416 2GHz Low Noise Differential 16-Bit ADC Buffer

eval board
DC1257B

LTC6416 + LTC2208 Combo board (Requires DC890 & LVDS_XFMR)

Product Details

DC1257B: Demo Board for the LTC6416 2GHz Low Noise Differential 16-Bit ADC Buffer


 


DC1287A
LTC6416 Demo Circuit (2GHz Low Noise Differential 16-Bit ADC Buffer)
DC1257B
LTC6416 + LTC2208 Combo board (Requires DC890 & LVDS_XFMR)

Latest Discussions

No discussions on LTC6416 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed