LTC6405

LAST TIME BUY

2.7GHz, 5V, Low Noise, Rail-to-Rail Input Differential Amplifier/Driver

Part Details

  • Low Noise: 1.6nV/√Hz RTI
  • Low Power: 18mA at 5V
  • Low Distortion (HD2/HD3):
    • –82dBc/–65dBc at 50MHz, 2VP-P
    • –97dBc/–91dBc at 25MHz, 2VP-P
  • Rail-to-Rail Differential Input
  • 4.5V to 5.25V Supply Voltage Range
  • Fully Differential Input and Output
  • Adjustable Output Common Mode Voltage
  • 800MHz –3dB Bandwidth with AV = 1
  • Gain-Bandwidth Product: 2.7GHz
  • Low Power Shutdown
  • Available in 8-Lead MSOP and 16-Lead 3mm × 3mm × 0.75mm QFN Packages
LTC6405
2.7GHz, 5V, Low Noise, Rail-to-Rail Input Differential Amplifier/Driver
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Precision Resistor Network 1
LT5400 RECOMMENDED FOR NEW DESIGNS Quad Matched Resistor Network
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC6405

ADI DiffAmpCalc™

ADI's new ADI DiffAmpCalc™ is a free, downloadable calculator for designing differential amplifier circuits. The tool is easy to use and features an interactive user interface to quickly get you up and running.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1147A-F

LTC6405 Demo Circuit

Product Details

DC1147A-F: Demo Board for the LTC6405 2.7GHz, 5V, Low Noise, Rail-to-Rail Input Differential Amplifier/Driver


 


DC1147A-F
LTC6405 Demo Circuit

Latest Discussions

Recently Viewed