LTC6362

LAST TIME BUY

Precision, Low Power Rail-to-Rail Input/Output Differential Op Amp/SAR ADC Driver

Part Models
12
1ku List Price
Starting From $1.87
Viewing:

Part Details

  • 1mA Supply Current
  • Single 2.8V to 5.25V supply
  • Fully Differential Input and Output
  • 200μV Max Offset Voltage
  • 260nA Max Input Bias Current
  • Fast Settling: 550ns to 18-Bit, 8VP-P Output
  • Low Distortion: –116dBc at 1kHz, 8VP-P
  • Rail-to-Rail Inputs and Outputs
  • 3.9nV/√Hz Input-Referred Noise
  • 180MHz Gain-Bandwidth Product
  • 34MHz –3dB Bandwidth
  • Low Power Shutdown: 70μA
  • 8-Lead MSOP and 3mm × 3mm 8-Lead DFN Packages
LTC6362
Precision, Low Power Rail-to-Rail Input/Output Differential Op Amp/SAR ADC Driver
DC-Coupled Interface from a Ground-Referenced  Single-Ended Input to an LTC2379-18 SAR ADC LTC6362 Driving LTC2379-18  fIN = 2kHz, –1dBFS, 16384-Point FFT Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Precision Resistor Network 1
LT5400 RECOMMENDED FOR NEW DESIGNS Quad Matched Resistor Network
Single Channel A/D Converters 2
LTC2380-16 PRODUCTION 16-Bit, 2Msps, Low Power SAR ADC with 96.2dB SNR
LTC2378-20 PRODUCTION 20-Bit, 1Msps, Low Power SAR ADC with 0.5ppm INL
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 3


Models for the following parts are available in LTspice:

  • LTC6362

Signal Chain Designer - BETA

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

ADI DiffAmpCalc™

ADI's new ADI DiffAmpCalc™ is a free, downloadable calculator for designing differential amplifier circuits. The tool is easy to use and features an interactive user interface to quickly get you up and running.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1805A-G

LTC6362 with 500ksps 18-bit LTC2377-18 Demo Board | SAR ADC, LTC6655-5. Requires DC718 or DC2026

Product Details

The LTC6362 is a low power, low noise differential op amp with rail-to-rail input and output swing that has been optimized to drive low power SAR ADCs. The amplifier may be configured to buffer a fully differential input signal or convert a single-ended input signal to a differential output signal.

eval board
DC1805A-E

LTC6362 with 1.6Msps 18-bit LTC2379-18 Demo Board | SAR ADC, LTC6655-5. Requires DC718 or DC2026

Product Details

The LTC6362 is a low power, low noise differential op amp with rail-to-rail input and output swing that has been optimized to drive low power SAR ADCs. The amplifier may be configured to buffer a fully differential input signal or convert a single-ended input signal to a differential output signal.

eval board
DC1805A-A

LTC6362 with 2Msps 16-bit LTC2380-16 Demo Board | SAR ADC, LTC6655-5. Requires DC718 or DC2026

Product Details

DC1805A-A Demo Board for:
LTC2380-16 16-Bit, 2Msps, Low Power SAR ADC with 96dB SNR
LTC6362 Precision, Low Power Rail-to-Rail Input/Output Differential Op Amp/SAR ADC Driver
LTC6655 0.25ppm Noise, Low Drift Precision References

eval board
DC1805A-C

LTC6362 with 500ksps 16-bit LTC2377-16 Demo Board | SAR ADC, LTC6655-5. Requires DC718 or DC2026

Product Details

The LTC6362 is a low power, low noise differential op amp with rail-to-rail input and output swing that has been optimized to drive low power SAR ADCs. The amplifier may be configured to buffer a fully differential input signal or convert a single-ended input signal to a differential output signal.

eval board
DC1805A-D

LTC6362 with 250ksps 16-bit LTC2376-16 Demo Board | SAR ADC, LTC6655-5. Requires DC718 or DC2026

Product Details

The LTC6362 is a low power, low noise differential op amp with rail-to-rail input and output swing that has been optimized to drive low power SAR ADCs. The amplifier may be configured to buffer a fully differential input signal or convert a single-ended input signal to a differential output signal.

eval board
DC1805A-B

LTC6362 with 1Msps 16-bit LTC2378-16 Demo Board | SAR ADC, LTC6655-5. Requires DC718 or DC2026

Product Details

The LTC6362 is a low power, low noise differential op amp with rail-to-rail input and output swing that has been optimized to drive low power SAR ADCs. The amplifier may be configured to buffer a fully differential input signal or convert a single-ended input signal to a differential output signal.

eval board
DC1805A-F

LTC6362 with 1Msps 18-bit LTC2378-18 Demo Board | SAR ADC, LTC6655-5. Requires DC718 or DC2026

Product Details

The LTC6362 is a low power, low noise differential op amp with rail-to-rail input and output swing that has been optimized to drive low power SAR ADCs. The amplifier may be configured to buffer a fully differential input signal or convert a single-ended input signal to a differential output signal.

eval board
DC1805A-H

LTC6362 with 250ksps 18-bit LTC2376-18 SAR ADC, LTC6655-5. Requires DC718 or DC2026

Product Details

The LTC6362 is a low power, low noise differential op amp with rail-to-rail input and output swing that has been optimized to drive low power SAR ADCs. The amplifier may be configured to buffer a fully differential input signal or convert a single-ended input signal to a differential output signal.

eval board
DC1833A

LTC6362 | Precision Low Power Differential ADC Driver Demo Board

Product Details

DC1833A: Demo Board for LTC6362 Precision, Low Power Rail-to-Rail Input/Output Differential Op Amp/SAR ADC Driver.


 


DC1805A-G
LTC6362 with 500ksps 18-bit LTC2377-18 Demo Board | SAR ADC, LTC6655-5. Requires DC718 or DC2026
DC1805A-A - Schematic
DC1805A-E
LTC6362 with 1.6Msps 18-bit LTC2379-18 Demo Board | SAR ADC, LTC6655-5. Requires DC718 or DC2026
DC1805A-A - Schematic
DC1805A-A
LTC6362 with 2Msps 16-bit LTC2380-16 Demo Board | SAR ADC, LTC6655-5. Requires DC718 or DC2026
DC1805A-A - Schematic
DC1805A-C
LTC6362 with 500ksps 16-bit LTC2377-16 Demo Board | SAR ADC, LTC6655-5. Requires DC718 or DC2026
DC1805A-A - Schematic
DC1805A-D
LTC6362 with 250ksps 16-bit LTC2376-16 Demo Board | SAR ADC, LTC6655-5. Requires DC718 or DC2026
DC1805A-A - Schematic
DC1805A-B
LTC6362 with 1Msps 16-bit LTC2378-16 Demo Board | SAR ADC, LTC6655-5. Requires DC718 or DC2026
DC1805A-A - Schematic
DC1805A-F
LTC6362 with 1Msps 18-bit LTC2378-18 Demo Board | SAR ADC, LTC6655-5. Requires DC718 or DC2026
DC1805A-A - Schematic
DC1805A-H
LTC6362 with 250ksps 18-bit LTC2376-18 SAR ADC, LTC6655-5. Requires DC718 or DC2026
DC1805A-A - Schematic
DC1833A
LTC6362 | Precision Low Power Differential ADC Driver Demo Board
DC1833A - Schematic

Latest Discussions

Recently Viewed