LTC2380-16
PRODUCTION16-Bit, 2Msps, Low Power SAR ADC with 96.2dB SNR
- Part Models
- 10
- 1ku List Price
- Starting From $20.02
Part Details
- 2Msps Throughput Rate
- ±0.6LSB INL (Max)
- Guaranteed 16-Bit No Missing Codes
- Low Power: 19mW at 2Msps, 19μW at 2ksps
- 96.2dB SNR (typ) at fIN = 2kHz
- –117dB THD (typ) at fIN = 2kHz
- Digital Gain Compression (DGC)
- Guaranteed Operation to 125°C
- 2.5V Supply
- Fully Differential Input Range ±VREF
- VREF Input Range from 2.5V to 5.1V
- No Pipeline Delay, No Cycle Latency
- 1.8V to 5V I/O Voltages
- SPI-Compatible Serial I/O with Daisy-Chain Mode
- Internal Conversion Clock
- 16-Pin MSOP and 4mm × 3mm DFN Packages
The LTC2380-16 is a low noise, low power, high speed 16-bit successive approximation register (SAR) ADC. Operating from a 2.5V supply, the LTC2380-16 has a ±VREF fully differential input range with VREF ranging from 2.5V to 5.1V. The LTC2380-16 consumes only 19mW and achieves ±0.6LSB INL maximum, no missing codes at 16-bits with 96.2dB SNR.
The LTC2380-16 has a high speed SPI-compatible serial interface that supports 1.8V, 2.5V, 3.3V and 5V logic while also featuring a daisy-chain mode. The fast 2Msps throughput with no cycle latency makes the LTC2380-16 ideally suited for a wide variety of high speed applications. An internal oscillator sets the conversion time, easing external timing considerations. The LTC2380-16 automatically powers down between conversions, leading to reduced power dissipation that scales with the sampling rate.
The LTC2380-16 features a unique digital gain compression (DGC) function, which eliminates the driver amplifier’s negative supply while preserving the full resolution of the ADC. When enabled, the ADC performs a digital scaling function that maps zero-scale code from 0V to 0.1 • VREF and full-scale code from VREF to 0.9 • VREF. For a typical reference voltage of 5V, the full-scale input range is now 0.5V to 4.5V, which provides adequate headroom for powering the driving amplifier from a single 5.5V supply.
Applications
- Medical Imaging
- High Speed Data Acquisition
- Portable or Compact Instrumentation
- Industrial Process Control
- Low Power Battery-Operated Instrumentation
- ATE
Documentation
Data Sheet 1
Reliability Data 1
User Guide 2
Video 1
Product Selector Card 5
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
LTC2380CDE-16#PBF | 16-Lead DFN (4mm x 3mm w/ EP) | ||
LTC2380CDE-16#TRPBF | 16-Lead DFN (4mm x 3mm w/ EP) | ||
LTC2380CMS-16#PBF | 16-Lead MSOP | ||
LTC2380CMS-16#TRPBF | 16-Lead MSOP | ||
LTC2380HMS-16#PBF | 16-Lead MSOP | ||
LTC2380HMS-16#TRPBF | 16-Lead MSOP | ||
LTC2380IDE-16#PBF | 16-Lead DFN (4mm x 3mm w/ EP) | ||
LTC2380IDE-16#TRPBF | 16-Lead DFN (4mm x 3mm w/ EP) | ||
LTC2380IMS-16#PBF | 16-Lead MSOP | ||
LTC2380IMS-16#TRPBF | 16-Lead MSOP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jun 5, 2024 - 24_0004 Epoxy Change from Henkel 8290 to 8290A for MSOP (3) |
||
LTC2380CMS-16#PBF | PRODUCTION | |
LTC2380CMS-16#TRPBF | PRODUCTION | |
LTC2380HMS-16#PBF | PRODUCTION | |
LTC2380HMS-16#TRPBF | PRODUCTION | |
LTC2380IMS-16#PBF | PRODUCTION | |
LTC2380IMS-16#TRPBF | PRODUCTION | |
Feb 4, 2020 - 20_0132 Laser Top Mark for 16-Lead MSOP Packages Assembled in ADPG and UTAC |
||
LTC2380CMS-16#PBF | PRODUCTION | |
LTC2380CMS-16#TRPBF | PRODUCTION | |
LTC2380HMS-16#PBF | PRODUCTION | |
LTC2380HMS-16#TRPBF | PRODUCTION | |
LTC2380IMS-16#PBF | PRODUCTION | |
LTC2380IMS-16#TRPBF | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Evaluation Software 4
PScope
The PScope System is a USB-based product demonstration and data acquisition system for use with high performance ADCs and signal chain receiver family. PScope allows users to evaluate the SNR, SFDR, THD, as well as other key parameters, quickly and easily.
LinearLab Tools
A collection of Matlab and Python programs that provide direct access to Linear Technology’s data converter evaluation boards.
Can't find the software or driver you need?
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Fully Differential Amplifiers 1 | ||
LTC6362 | LAST TIME BUY | Precision, Low Power Rail-to-Rail Input/Output Differential Op Amp/SAR ADC Driver |
Series Voltage References 1 | ||
LTC6655 | PRODUCTION | 0.25ppm Noise, Low Drift Precision References |
Single Channel A/D Converters 1 | ||
LTC2379-18 | PRODUCTION | 18-Bit, 1.6Msps, Low Power SAR ADC with 101.2dB SNR |
Single-Ended to Differential Amplifiers 1 | ||
LT6350 | RECOMMENDED FOR NEW DESIGNS | Low Noise Single-Ended to Differential Converter/ADC Driver |
SPI Isolators 1 | ||
LTM2893 | PRODUCTION | 100MHz Isolated ADC Serial Interface |
Tools & Simulations
Precision ADC Driver Tool
The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input
Open ToolLinduino 4
Signal Chain Designer
Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.
Open ToolIBIS Model 1
Linduino is Analog Devices’ Arduino compatible system for developing and distributing firmware libraries and example code for our integrated circuits. Each Linduino-supported product includes an example main program, defined in the LTSketchbook/Part Number folder and driver code, defined in the LTSketchbook/libraries folder.
Linduino code repository on GitHub and instructions on how to use the code.
Evaluation Kits
Latest Discussions
No discussions on LTC2380-16 yet. Have something to say?
Start a Discussion on EngineerZone®