LTC6257

LAST TIME BUY

Quad 6.5MHz, 65μA Power Efficient Rail-to-Rail I/O Op Amps

Part Details

  • Gain Bandwidth Product: 6.5MHz
  • –3dB Bandwidth (AV = +1): 4.5MHz
  • Low Quiescent Current: 65μA
  • C-Load Op Amp Drives all Capacitive Loads
  • Offset Voltage: 350μV Maximum
  • Rail-to-Rail Input and Output
  • Supply Voltage Range: 1.8V to 5.25V
  • Input Bias Current: 50nA Maximum
  • CMRR/PSRR: 100dB/100dB
  • Shutdown Current: 7μA Maximum
  • Operating Temperature Range: –40°C to 125°C
  • Single in 6-Lead TSOT-23, 2mm × 2mm DFN Packages
  • Dual in 8-Lead MS8, MS10, TS0T-23, 2mm × 2mm DFN
  • Quad in MS16 Package
LTC6257
Quad 6.5MHz, 65μA Power Efficient Rail-to-Rail I/O Op Amps
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
High Speed Op Amps (Bandwidth ≥ 50MHz) 1
LTC6248 LAST TIME BUY 180MHz, 1mA Power Efficient Quad Rail-to-Rail I/O Op Amps
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Latest Discussions

No discussions on LTC6257 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed