LTC6104

RECOMMENDED FOR NEW DESIGNS

High Voltage, High Side, Bi-Directional Current Sense Amplifier

Part Models
6
1ku List Price
Starting From $1.69
Viewing:

Part Details

  • Wide Supply Range: 4V to 60V with 70V Absolute Maximum
  • Low Offset Voltage: ±450µV Maximum
  • Fast Response: 1µs Response Time
  • Gain Configurable with External Resistors; Each Direction is Gain Configurable
  • Low Input Bias Current: 170nA Maximum
  • PSRR: 110dB Minimum
  • Output Current: ±1mA Maximum
  • Low Supply Current: 520µA, VS = 12V
  • Specified for –40°C to 125°C Temperature Range
  • Available in an 8-Lead MSOP Package
LTC6104
High Voltage, High Side, Bi-Directional Current Sense Amplifier
16-Bit Resolution Bi-Directional Output into LTC1286 ADC Step Response Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Current Sense Amplifiers 1
LTC4151 PRODUCTION High Voltage I2C Current and Voltage Monitor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC6104
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1117A

LTC6104 Current Sense Demo Board

Product Details

DC1117A: Demo Board for the LTC6104 High Voltage, High Side, Bi-Directional Current Sense Amplifier


 


DC1117A
LTC6104 Current Sense Demo Board
DC1117A Demo Board DC1117A Demo Board DC1117A Demo Board DC1117A Demo Board DC1117A - Schematic

Latest Discussions

No discussions on LTC6104 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed