LTC6103

RECOMMENDED FOR NEW DESIGNS

Dual High Voltage, High Side Current Sense Amplifier

Part Details

  • Two Independent Current Sense Amplifiers
  • Wide Supply Range: 4V to 60V, 70V Absolute Maximum
  • Low Offset Voltage: 450µV Maximum
  • Fast Response: 1µs Response Time
  • Gain Configurable with External Resistors
  • Low Input Bias Current: 170nA Maximum
  • PSRR: 110dB Minimum (6V to 60V)
  • Output Current: 1mA Maximum
  • Low Supply Current: 275µA per Amplifier, VS = 12V
  • Specified for –40°C to 125°C Temperature Range
  • Available in an 8-lead MSOP Package
LTC6103
Dual High Voltage, High Side Current Sense Amplifier
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Current Sense Amplifiers 1
LTC4151 PRODUCTION High Voltage I2C Current and Voltage Monitor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC6103
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1116A

LTC6103 Current Sense Demo Board

Product Details

DC1116A: Demo Board for the LTC6103 Dual High Voltage, High Side Current Sense Amplifier


 


DC1116A
LTC6103 Current Sense Demo Board

Latest Discussions

Recently Viewed