LTC6102

PRODUCTION

Precision Zero Drift Current Sense Amplifier

Part Details

  • Supply Range:
    • 4V to 60V, 70V Maximum (LTC6102)
    • 5V to 100V, 105V Maximum (LTC6102HV)
  • ±10μV Input Offset Maximum
  • ±50nV/°C Input Offset Drift Maximum
  • Fast Response: 1μs Step Response
  • Gain Configurable with Two Resistors
  • Low Input Bias Current: 3nA Maximum
  • PSRR 130dB Minimum
  • Output Currents up to 1mA
  • Operating Temperature Range: –40°C to 125°C
  • Disable Mode (LTC6102-1 Only): 1μA Maximum
  • Available in 8-Lead MSOP and 3mm × 3mm DFN Packages
LTC6102
Precision Zero Drift Current Sense Amplifier
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Current Sense Amplifiers 1
LTC4151 PRODUCTION High Voltage I2C Current and Voltage Monitor
Digital Temperature Sensors 1
LTC2991 RECOMMENDED FOR NEW DESIGNS Octal I2C Voltage, Current, and Temperature Monitor
Power Monitors 1
LT2940 PRODUCTION Power and Current Monitor
Precision Resistor Network 1
LT5400 RECOMMENDED FOR NEW DESIGNS Quad Matched Resistor Network
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC6102
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1113A

LTC6102 Current Sense Demo Board

Product Details

DC1113A: Demo Board for the LTC6102 Precision Zero Drift Current Sense Amplifier


 


eval board
DC907A-B

LTC6102, LT6100, LT1787, LTC2054, and LTC2439-1 (Requires DC590B) | Demo Board

Product Details

DC907A-B Demo Board for:

LTC2054 Single Micropower Zero-Drift Operational Amplifiers
LTC6102 Precision Zero Drift Current Sense Amplifier
LT1787 Precision, High Side Current Sense Amplifiers
LT6100 Precision, Gain Selectable High Side Current Sense Amplifier
LTC2439-1 8-/16-Channel 16-Bit No Latency Delta Sigma ADC

eval board
DC1536A

LTC6102-1 Current Sense Demo Board with Enable Feature

Product Details

DC1536A: Demo Board for the LTC6102 Precision Zero Drift Current Sense Amplifier.

DC1113A
LTC6102 Current Sense Demo Board
DC907A-B
LTC6102, LT6100, LT1787, LTC2054, and LTC2439-1 (Requires DC590B) | Demo Board
DC1536A
LTC6102-1 Current Sense Demo Board with Enable Feature

Latest Discussions

Recently Viewed