LTC5543

PRODUCTION

2.3GHz to 4GHz High Dynamic Range Downconverting Mixer

Part Details

  • Conversion Gain: 8.4dB at 2500MHz
  • IIP3: 24.5dBm at 2500MHz
  • Noise Figure: 10.2dB at 2500MHz
  • 17.5dB NF Under +5dBm Blocking
  • High Input P1dB
  • 3.3V Supply, 660mW Power Consumption
  • Shutdown Pin
  • 50Ω Single-Ended RF and LO Inputs
  • LO Inputs 50Ω Matched when Shutdown
  • High Isolation LO Switch
  • 0dBm LO Drive Level
  • High LO-RF and LO-IF Isolation
  • Small Solution Size
  • 20-Lead (5mm × 5mm) QFN package
LTC5543
2.3GHz to 4GHz High Dynamic Range Downconverting Mixer
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 1
LTC2208 PRODUCTION 16-Bit, 130Msps ADC
Differential Amplifiers 3
LTC6417 LAST TIME BUY 1.6GHz Low Noise High Linearity Differential Buffer/16-Bit ADC Driver with Fast Clamp
LTC6400-14 LAST TIME BUY 2.4GHz Low Noise, Low Distortion Differential ADC Driver for 300MHz IF
LTC6412 LAST TIME BUY 800MHz, 31dB Range Analog-Controlled VGA
Phase-Locked Loop (PLL) Synthesizers 1
LTC6946 LAST TIME BUY Ultralow Noise and Spurious 0.37GHz to 6.39GHz Integer-N Synthesizer with Integrated VCO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
DC1431A-D

LTC5543IUH Demo Board | Optimized for RF = 2.3GHz to 4.0GHz, LO = 2.4GHz to 3.6GHz

Product Details

DC1431A-D: Demo Board for the LTC5543 2.3GHz to 4GHz High Dynamic Range Downconverting Mixer.

DC1431A-D
LTC5543IUH Demo Board | Optimized for RF = 2.3GHz to 4.0GHz, LO = 2.4GHz to 3.6GHz

Latest Discussions