RF Analog Receivers & Transmitters
Analog Devices’ portfolio of analog RF receivers and transmitters features in-phase/quadrature (I/Q) downconverters, integrating an image-reject mixer, low noise amplifier, 90° hybrid, and LO buffer
Viewing:

Subcategories

RF Analog Receivers
Analog Devices’ analog receiver portfolio features in-phase/quadrature (I/Q) downconverters, integrating an image-reject mixer, low noise amplifier, 90° hybrid, and LO buffer amplifier into a compact, high performance solution. Designed for advanced receiver architectures, these integrated downconverters deliver exceptional noise performance and superior image rejection, enabling efficient and reliable RF-to-IF signal translation.
RF Analog Transceivers
Analog Devices offers a comprehensive portfolio of high performance analog transceivers for microwave, millimeter wave, sub-GHz, and 2.4 GHz applications—enabling next-generation designs across markets such as backhaul, VSAT, low power, automotive, and industrial automation. Our industry-leading chipsets for E-band, V-band, and microwave frequencies deliver exceptional integration and performance, helping designers accelerate innovation in demanding RF environments. Backed by over 40 years of RF expertise, our solutions include ultralow power consumption, robust protocol support, and rapid development tools to streamline time to market.
RF Analog Transmitters
Analog Devices offers integrated in-phase/quadrature (I/Q) upconverters, combining an I/Q mixer, RF amplifier, and an LO buffer in a single, compact package. Engineered for high performance analog transmitter applications, these upconverters efficiently translate intermediate frequency (IF) signals to the desired radio frequency (RF), while minimizing unwanted sidebands and reducing the need for external filtering.

Products in Category

Related Resources

Title
Subtitle
Learn More
Add to myAnalog

Add article to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project