LTC4079

RECOMMENDED FOR NEW DESIGNS

60V, 250mA Linear Charger with Low Quiescent Current

Part Details

  • Wide Input Voltage Range: 2.7V to 60V
  • Adjustable Battery Voltage: 1.2V to 60V
  • Adjustable Charge Current: 10mA to 250mA
  • Low Quiescent Current While Charging: IIN = 4μA
  • Ultralow Battery Drain When Shutdown or Charged:
    • IBAT < 0.01μA
  • Auto Recharge
  • Input Voltage Regulation for High Impedance Sources
  • Thermal Regulation Maximizes Output Current without Overheating
  • Constant Voltage Feedback with ±0.5% Accuracy
  • NTC Thermistor Input for Temperature Qualified Charging
  • Adjustable Safety Timer
  • Charging Status Indication
  • Thermally Enhanced 10-Lead (3mm × 3mm) DFN Package
  • AEC-Q100 Qualified for Automotive Applications
LTC4079
60V, 250mA Linear Charger with Low Quiescent Current
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Low Voltage Hot Swap Controllers 1
LTC4231 RECOMMENDED FOR NEW DESIGNS Micropower Hot Swap Controller
PowerPath, Ideal Diodes, and Load Switches 1
LTC4417 RECOMMENDED FOR NEW DESIGNS Prioritized PowerPath Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC4079
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2133A

LTC4079 Demo Board | 2.7V-60VIN, 250mA Linear Charger with Low Quiescent Current

Product Details

Demonstration circuit 2133A features a simple battery charger circuit using the LTC4079 high-voltage monolithic linear charger. The DC2133 has an input voltage range from 2.7V to 60V and is capable of supplying up to 250mA charge current. The charge voltage is jumperselectable to 4.2V or 8.4V. Charge current is adjustable via the PROG pin and initially programmed for 99mA. In shutdown or when unpowered, LTC4079 consumes only 10nA from the battery.

DC2133A
LTC4079 Demo Board | 2.7V-60VIN, 250mA Linear Charger with Low Quiescent Current

Latest Discussions

Recently Viewed