LTC4020

RECOMMENDED FOR NEW DESIGNS

55V Buck-Boost Multi-Chemistry Battery Charger

Part Details

  • Wide Voltage Range: 4.5V to 55V Input, Up to 55V Output (60V Absolute Maximums)
  • Synchronous Buck-Boost DC/DC Controller
  • Li-Ion and Lead-Acid Charge Algorithms
  • ±0.5% Float Voltage Accuracy
  • ±5% Charge Current Accuracy
  • Instant-On for Heavily Discharged Batteries
  • Ideal Diode Controller Provides Low Loss PowerPath When Input Power is Limited
  • Input Voltage Regulation for High Impedance Input Supplies and Solar Panel Peak Power Operation
  • Onboard Timer for Protection and Termination
  • Bad Battery Detection with Auto-Reset
  • NTC Input for Temperature Qualified Charging
  • Binary Coded Open-Collector Status Pins
  • Low Profile (0.75mm) 38-Pin 5mm × 7mm QFN Package
LTC4020
55V Buck-Boost Multi-Chemistry Battery Charger
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Protection Switches & Controllers 3
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
LTC4417 RECOMMENDED FOR NEW DESIGNS Prioritized PowerPath Controller
LTC2956 RECOMMENDED FOR NEW DESIGNS Wake-Up Timer with Pushbutton Control
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC4020
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2044B

LTC4020EUHF | High Voltage Buck-Boost Multi-Chemistry Battery Charger

Product Details

Demonstration circuit 2044B is a 55V buck-boost multi-chemistry battery charger featuring the LTC4020. The board will accept an input voltage between 15V and 55V. The float voltage of the battery output (BAT) is 25.2V, with 3.3A maximum charge current. The converter output (VOUT) has a voltage range of 21V to 28V, with 3A maximum load current. The LTC4020 contains a high efficiency synchronous buck-boost DC/DC controller and uses a proprietary average current mode architecture.

The LTC4020 battery charger can provide a constant-current/constant-voltage charge algorithm (CC/CV); a four-step, three-stage lead-acid battery-charge profile or constant-current charging (CC). Battery-chemistry type is selected using on-board jumper JP1.

The LTC4020 data sheet gives a complete description of the IC operation and application information. The data sheet must be read in conjunction with the quick start guide.

eval board
DC2134B

LTC4020EUHF | High Power Buck-Boost Multi‑Chemistry Battery Charger

Product Details

Demonstration circuit 2134B is a high power buck-boost multi-chemistry battery charger featuring the LTC4020. The board will accept an input voltage between 15V and 55V. The float voltage of the battery output (BAT) is 25.2V, with 6.3A maximum charge current. The converter output (VOUT) has a voltage range of 21V to 28V, with 8A maximum load current. The LTC4020 contains a high efficiency synchronous buck-boost DC/DC controller and uses a proprietary average current mode architecture.

The LTC4020 battery charger can provide a constantcurrent/constant-voltage charge algorithm (CC/CV); a four-step, three-stage lead-acid battery-charge profile or constant-current charging (CC). Battery-chemistry type is selected using onboard jumper JP1.

The LTC4020 data sheet gives a complete description of the IC operation and application information. The data sheet must be read in conjunction with the quick start guide.

DC2044B
LTC4020EUHF | High Voltage Buck-Boost Multi-Chemistry Battery Charger
DC2134B
LTC4020EUHF | High Power Buck-Boost Multi‑Chemistry Battery Charger

Latest Discussions