LTC4012

PRODUCTION

High Efficiency, Multi-Chemistry Battery Charger with PowerPath Control

Part Models
12
1ku List Price
Starting From $3.78

Part Details

  • General Purpose Battery Charger Controller
  • Efficient 550kHz Synchronous Buck PWM Topology
  • ±0.5% Output Float Voltage Accuracy
  • Programmable Charge Current: 4% Accuracy
  • Programmable AC Adapter Current Limit: 3% Accuracy
  • No Audible Noise with Ceramic Capacitors
  • INFET Low Loss Ideal Diode PowerPath Control
  • Wide Input Voltage Range: 6V to 28V
  • Wide Output Voltage Range: 2V to 28V
  • Indicator Outputs for AC Adapter Present, Charging, C/10 Current Detection and Input Current Limiting
  • Analog Charge Current Monitor
  • Micropower Shutdown
  • 20-Pin 4mm × 4mm × 0.75mm QFN Package
LTC4012
High Efficiency, Multi-Chemistry Battery Charger with PowerPath Control
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Pushbutton Controllers 1
LTC2955 RECOMMENDED FOR NEW DESIGNS Pushbutton On/Off Controller with Automatic Turn-On
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LTC4365 RECOMMENDED FOR NEW DESIGNS Overvoltage, Undervoltage and Reverse Supply Protection Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC1614A

LTC4012CUF Demo Board | Multi-Chemistry 8A Buck Battery Charger with PowerPath Control

Product Details

Demonstration circuit 1614 features the LTC4012CUF, a multi-chemistry single battery charger controller with PowerPath control. The input supply voltage is 13.5V to 20V and is initially configured for a current limit of 10A. The charger float voltage is programmed by jumpers to support 1- to 4- series cells of both Li-Ion/Polymer and Li-iron phosphate (LiFePO4) at 4.2V/cell and 3.6V/cell, for a total of eight settings. The demo board is initially configured for constant-voltage charging of a 12.6V Li-Ion/ Polymer battery and constant-current charging at 8A, though current derating may be necessary due to certain operating conditions.

eval board
DC1256A

LTC4012CUF-2 Demo Board | Multi-Chemistry, 3A Sync Buck Battery Charger with PowerPath Control

Product Details

Demonstration circuit DC1256A is a single-battery standalone battery charger that can support any version ofthe LTC4012 family of parts. The LTC4012 family of charge controller IC’s do not support charge termination for any specific battery chemistry. Any charger termination, if necessary, is accomplished outside the LTC4012 with the most common method using a microcontroller. The DC1256A is shipped with the LTC4012-2 installed,which is optimized for Li-ion charge applications using a 4.2V/cell float voltage.The charger output voltage is programmed by jumpers to support 1, 2, 3 and 4 series stack Li-ion batteries. The input voltage is can be between 6V and 20V with the maximum voltage of the Demo Board design limited by the input capacitor voltage ratings. To reach full charge,the minimum input voltage must be greater than the float voltage setting.


 


DC1614A
LTC4012CUF Demo Board | Multi-Chemistry 8A Buck Battery Charger with PowerPath Control
DC1256A
LTC4012CUF-2 Demo Board | Multi-Chemistry, 3A Sync Buck Battery Charger with PowerPath Control

Latest Discussions

Recently Viewed