LTC3878

PRODUCTION

Fast, Wide Operating Range No RSENSE Step-Down DC/DC Controller

Part Models
4
1ku List Price
Starting From $2.09

Part Details

  • Wide VIN Range: 4V to 38V
  • ±1% 0.8V Voltage Reference
  • Extremely Fast Transient Response
  • tON(MIN): 43ns
  • No RSENSE Valley Current Mode Control
  • Stable with Low ESR Ceramic COUT
  • Supports Smooth Start-Up Into Pre-Biased Output
  • Optimized for High Step-Down Ratios
  • Pin Compatible with the LTC1778 (No EXTVCC Pin)
  • Power Good Output Voltage Monitor
  • Dual N-Channel MOSFET Synchronous Drive
  • Adjustable Switching Frequency
  • Programmable Current Limit with Foldback
  • Output Overvoltage Protection
  • Small 16-Pin Narrow SSOP Package
LTC3878
Fast, Wide Operating Range No RSENSE Step-Down DC/DC Controller
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
High Voltage Hot Swap Controllers 1
LTC4364 RECOMMENDED FOR NEW DESIGNS Surge Stopper with Ideal Diode
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1292A

LTC3878EGN Demo Board | No Rsense, 4.5V ≤ VIN ≤ 14V, VOUT = 1.2V @ 18A

Product Details

Demonstration circuit 1292 is a NO RSENSE synchronous step-down DC/DC controller featuring the LTC3878EGN. Its output supplies 1.2V @ 18A and its input voltage range is 4.5V to 14V.



DC1292A
LTC3878EGN Demo Board | No Rsense, 4.5V ≤ VIN ≤ 14V, VOUT = 1.2V @ 18A

Latest Discussions

Recently Viewed