LTC3861

RECOMMENDED FOR NEW DESIGNS

Dual, Multiphase Step-Down Voltage Mode DC/DC Controller with Accurate Current Sharing

Part Models
4
1ku List Price
Starting From $3.46
Viewing:

Part Details

  • Operates with Power Blocks, DrMOS or External Gate Drivers and MOSFETs
  • Constant-Frequency Voltage Mode Control with Accurate Current Sharing
  • ±0.75% 0.6V Voltage Reference
  • Dual Differential Output Voltage Sense Amplifiers
  • Multiphase Capability—Up to 12-Phase Operation
  • Programmable Current Limit
  • Safely Powers a Prebiased Load
  • Programmable or PLL-Synchronizable Switching Frequency Up to 2.25MHz
  • Lossless Current Sensing Using Inductor DCR or Precision Current Sensing with Sense Resistor
  • VCC Range: 3V to 5.5V
  • VIN Range: 3V to 24V
  • Power Good Output Voltage Monitor
  • Output Voltage Tracking Capability
  • Programmable Soft-Start
  • Available in a 36-Pin 5mm × 6mm QFN Package
LTC3861
Dual, Multiphase Step-Down Voltage Mode DC/DC Controller with Accurate Current Sharing
Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Multiple Output Buck Regulators 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC1822B

LTC3861 Demo Board | High Current, Dual Output Synchronous Buck Converter

Features and Benefits

  • Remote sensing for each output, where the divider is placed before a high input impedance differential amplifier. 
  • CLKIN and CLKOUT pins. 
  • Optional resistors to tie the two outputs together. 
  • Connector and header to tie two or more boards together for up to 12-phase operation. 
  • Optional footprint for an LTC4449 gate driver and discrete MOSFETs. 
  • Optional footprint for a dual phase Delta power block.

Product Details

Demonstration circuit 1822B is a dual output synchronous buck converter featuring the LTC3861EUHE. The board provides two outputs of 1.5V/25A and 1.2V/25A from an input voltage of 7V to 14V at a switching frequency of 500kHz. The power stage consists of a 6mm × 6mm DrMOS and a 13mm × 13mm iron powder type inductor. An on-board 5V LT3470 buck regulator provides the 5V bias for the LTC3861 and the DrMOS.

The demo board uses a high density, two sided drop-in layout. The power components, excluding the bulk output and input capacitors, fit within a 1.5" × 1.2" area on the top layer. The control circuit fits in a 1.1" × 1.0" area on the bottom layer. The package style for the LTC3861EUHE is a 36-lead 5mm × 6mm QFN.

DC1822B
LTC3861 Demo Board | High Current, Dual Output Synchronous Buck Converter
DC1822B Application Circuit DC1822B Performance Graph

Latest Discussions

Recently Viewed