LTC3861-1

RECOMMENDED FOR NEW DESIGNS

Dual, Multiphase Step-Down Voltage Mode DC/DC Controller with Accurate Current Sharing

Part Models
4
1ku List Price
Starting From $3.32

Part Details

  • Operates with Power Blocks, DrMOS or External Gate Drivers and MOSFETs
  • Constant-Frequency Voltage Mode Control with Accurate Current Sharing
  • ±0.75% 0.6V Voltage Reference
  • Differential Remote Output Voltage Sense Amplifier
  • Multiphase Capability—Up to 12-Phase Operation
  • Programmable Current Limit
  • Safely Powers a Prebiased Load
  • Programmable or PLL-Synchronizable Switching Frequency Up to 2.25MHz
  • Lossless Current Sensing Using Inductor DCR or Precision Current Sensing with Sense Resistor
  • VCC Range: 3V to 5.5V
  • VIN Range: 3V to 24V
  • Power Good Output Voltage Monitor
  • Output Voltage Tracking Capability
  • Programmable Soft-Start
  • Available in a 32-Pin 5mm × 5mm QFN Package
LTC3861-1
Dual, Multiphase Step-Down Voltage Mode DC/DC Controller with Accurate Current Sharing
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Multiple Output Buck Regulators 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3861
  • LTC3861-1
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LTC3861-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed