LTC3859A

PRODUCTION

Low IQ, Triple Output, Buck/Buck/Boost Synchronous Controller with Improved Burst Mode Operation

Part Models
16
1ku List Price
Starting From $5.19

Part Details

  • Dual Buck Plus Single Boost Synchronous Controllers
  • Outputs Remain in Regulation Through Cold Crank Down to 2.5V
  • Low Operating IQ: 55μA (One Channel On)
  • Wide Bias Input Voltage Range: 4.5V to 38V
  • Buck Output Voltage Range: 0.8V ≤ VOUT ≤ 24V
  • Boost Output Voltage Up to 60V
  • RSENSE or DCR Current Sensing
  • 100% Duty Cycle for Boost Synchronous MOSFET Even in Burst Mode® Operation
  • Phase-Lockable Frequency (75kHz to 850kHz)
  • Programmable Fixed Frequency (50kHz to 900kHz)
  • Selectable Continuous, Pulse-Skipping or Low Ripple Burst Mode Operation at Light Loads
  • Very Low Buck Dropout Operation: 99% Duty Cycle
  • Adjustable Output Voltage Soft-Start or Tracking
  • Low Shutdown IQ: 14μA
  • Small 38-Pin 5mm × 7mm QFN and TSSOP Packages
LTC3859A
Low IQ, Triple Output, Buck/Buck/Boost Synchronous Controller with Improved Burst Mode Operation
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
High Voltage Hot Swap Controllers 1
LTC4364 RECOMMENDED FOR NEW DESIGNS Surge Stopper with Ideal Diode
PowerPath, Ideal Diodes, and Load Switches 1
LTC4359 RECOMMENDED FOR NEW DESIGNS Ideal Diode Controller with Reverse Input Protection
Pushbutton Controllers 1
LTC2955 RECOMMENDED FOR NEW DESIGNS Pushbutton On/Off Controller with Automatic Turn-On
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3859
  • LTC3859AL
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1425A

LTC3859A Demo Board | Triple Output, Buck/Buck/Boost, 4.5V ≤ VIN ≤ 36V, VOUT1 = 5V @ 5A, VOUT2 = 8.5V @ 3A, VOUT3 = 10V @ 2A

Product Details

Demonstration circuit DC1425A is a triple output synchronous step-up/dual step-down power supply featuring the LTC3859AIFE. The demo board is has the LTC3859AIFE buck inputs supplied from the boost output. With this boost-then-buck topology, the buck outputs maintain regulation over the entire 4.5V to 36V input range and the application is suitable for automotive or other battery fed applications where low quiescent current is important. The buck controllers provide 5V @ 5A and 8.5V @ 3A and the boost can supply 10V @ 2A when the bucks are drawing their maximim load current.

DC1425A
LTC3859A Demo Board | Triple Output, Buck/Buck/Boost, 4.5V ≤ VIN ≤ 36V, VOUT1 = 5V @ 5A, VOUT2 = 8.5V @ 3A, VOUT3 = 10V @ 2A

Latest Discussions

No discussions on LTC3859A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed