LTC3824

PRODUCTION

High Voltage Step-Down Controller With 40µA Quiescent Current

Part Models
8
1ku List Price
Starting From $2.36

Part Details

  • Wide Input Range: 4V to 60V
  • Current Mode Constant Frequency PWM
  • Very Low Dropout Operation: 100% Duty Cycle
  • Programmable Switching Frequency: 200kHz to 600kHz
  • Selectable High Efficient Burst Mode® Operation: 40µA Quiescent Current
  • Easy Synchronization
  • 8V, 2A Gate Drive (VCC > 10V) for Industrial High Voltage P-Channel MOSFET
  • Programmable Soft-Start
  • Programmable Current Limit
  • Available in a Small 10-Pin Thermally Enhanced MSE Package
LTC3824
High Voltage Step-Down Controller With 40µA Quiescent Current
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
High Voltage Hot Swap Controllers 1
LTC4364 RECOMMENDED FOR NEW DESIGNS Surge Stopper with Ideal Diode
Silicon Oscillators 1
LTC6909 PRODUCTION 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3824
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC960A

LTC3824EMSE Demo Board | 5.5V ≤ VIN ≤ 60V, VOUT: 5V/2A

Product Details

Demonstration circuit 960 is a high voltage, current-mode DC/DC step-down controller featuring the LTC3824 in a small 10-pin MSOP package.


The board operates from an input voltage of 5.5V to 60V and outputs 5V @ 2A. The converter uses a P-channel MOSFET for the main switch resulting in a low parts count design. Operating frequency is set to 200kHz with the option to accept a synchronized external clock.

 

DC960A
LTC3824EMSE Demo Board | 5.5V ≤ VIN ≤ 60V, VOUT: 5V/2A

Latest Discussions

Recently Viewed