LTC3729L-6

PRODUCTION

PolyPhase, Synchronous Step-Down Switching Regulator

Part Details

  • Reduces Required Input Capacitance and Power Supply Induced Noise
  • True Remote Sensing Differential Amplifier
  • 0.6V, ±1% Voltage Reference Accuracy
  • PolyPhase Controller Operates from Two to Twelve Phases
  • Current Mode Control Ensures Current Sharing
  • Phase-Lockable Fixed Frequency: 250kHz to 550kHz
  • OPTI-LOOP® Compensation Reduces COUT
  • Power Good Output Voltage Monitor
  • Wide VIN Range: 4V to 30V Operation
  • Very Low Dropout Operation: 99% Duty Cycle
  • Adjustable Soft-Start Current Ramping
  • Internal Current Foldback Plus Shutdown Timer
  • Overvoltage Soft-Latch Eliminates Nuisance Trips
  • Micropower Shutdown
  • 32-Lead 5mm × 5mm Plastic QFN Package
LTC3729L-6
PolyPhase, Synchronous Step-Down Switching Regulator
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Multiple Output Buck Regulators 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3729
  • LTC3729L-6
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LTC3729L-6 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed