LTC3729

PRODUCTION

550kHz, PolyPhase, High Efficiency, Synchronous Step-Down Switching Regulator

Part Details

  • Wide VIN Range: 4V to 36V Operation
  • Reduces Required Input Capacitance and Power Supply Induced Noise
  • ±1% Output Voltage Accuracy
  • Phase-Lockable Fixed Frequency: 250kHz to 550kHz
  • True Remote Sensing Differential Amplifier
  • PolyPhase Extends from Two to Twelve Phases
  • Reduces the Size and Value of Inductors
  • Current Mode Control Ensures Current Sharing
  • 1.1MHz Effective Switching Frequency (2-Phase)
  • OPTI-LOOP Compensation Reduces COUT
  • Power Good Output Voltage Indicator
  • Very Low Dropout Operation: 99% Duty Cycle
  • Adjustable Soft-Start Current Ramping
  • Internal Current Foldback Plus Shutdown Timer
  • Overvoltage Soft-Latch Eliminates Nuisance Trips
  • Available in 5mm x 5mm QFN and 28-Lead SSOP Package
LTC3729
550kHz, PolyPhase, High Efficiency, Synchronous Step-Down Switching Regulator
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Multiple Output Buck Regulators 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3729
  • LTC3729L-6
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC509B

LTC3729EUH Demo Board | 5V to 14VIN, 2.5V @ 25A VOUT

Product Details

Demonstration circuit 509 is a single output step down converter featuring the LTC3729EUH. The LTC3729EUH is a dual phase controller with a frequency range of 250kHz to 550kHz in a 32 lead 5mm × 5mm QFN package. The QFN package has an exposed bottom pad that is soldered to the PCB and provides the LTC3729EUH with low thermal impedance. The input voltage range of the DC509 is 5V to 14V and the output voltage is 2.5V with a load rating of 25A.

DC509B
LTC3729EUH Demo Board | 5V to 14VIN, 2.5V @ 25A VOUT

Latest Discussions

Recently Viewed