LTC3676
LTC3676-1

RECOMMENDED FOR NEW DESIGNS

Power Management Solution for Application Processors

Part Models
27
1ku List Price
Starting From $6.55

Part Details

  • Quad I2C Adjustable High Efficiency Step Down DC/DC Converters: 2.5A, 2.5A, 1.5A, 1.5A
  • Three 300mA LDO Regulators (Two Adjustable)
  • DDR Power Solution with VTT and VTTR Reference
  • Pushbutton ON/OFF Control with System Reset
  • Independent Enable Pin-Strap or I2C Sequencing
  • Programmable Autonomous Power-Down Control
  • Dynamic Voltage Scaling
  • Power Good and Reset Functions
  • Selectable 2.25MHz or 1.12MHz Switching Frequency
  • Always Alive 25mA LDO Regulator
  • 12µA Standby Current
  • Low Profile 40-Lead 6mm × 6mm QFN and 48-Lead Exposed Pad LQFP Packages
  • AEC-Q100 Qualified for Automotive Application
LTC3676
LTC3676-1
Power Management Solution for Application Processors
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2977 RECOMMENDED FOR NEW DESIGNS 8-Channel PMBus Power System Manager Featuring Accurate Output Voltage Measurement
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC1976A-A

LTC3676EUJ Demo Board | PMIC for Application Processors: 4 Bucks, 4 LDOs, I2C Control (Requires DC2026)

Product Details

Demonstration circuit 1976A-A is a multioutput power supply with a pushbutton controller and I2C, featuring the LTC3676EUJ. The LTC3676EUJ has four synchronous buck regulators (1.5A x 2 and 2.5A x 2), an always-on LDO (25mA) and three 100mA LDO regulators. The 2.7V to 5.5V input voltage range of the LTC3676EUJ is ideal for single-cell Li-Ion/Polymer battery applications.

eval board
DC1976A-B

LTC3676EUJ-1 Demo Board | PMIC with DDR DC/DC for Application Processors: 4 Bucks, 4 LDOs, I2C Control (Requires DC2026)

Product Details

Demonstration circuit 1976A-B is a multioutput power supply with a pushbutton controller and I2C, featuring the LTC3676EUJ-1. The LTC3676EUJ-1 has four synchronous buck regulators (1.5A x 2 and 2.5A x 2), an always-on LDO (25mA) and three 100mA LDO regulators. One buck is configured to provide 1/2VIN at 1.5A for DDR memory needs. The 2.7V to 5.5V input voltage range of the LTC3676EUJ-1 is ideal for single-cell Li-Ion/Polymer battery applications.

DC1976A-A
LTC3676EUJ Demo Board | PMIC for Application Processors: 4 Bucks, 4 LDOs, I2C Control (Requires DC2026)
DC1976A-B
LTC3676EUJ-1 Demo Board | PMIC with DDR DC/DC for Application Processors: 4 Bucks, 4 LDOs, I2C Control (Requires DC2026)

Reference Designs

NOVPEK i.MX6Q/D Dev Kit (Top View)
NXP (Freescale) NOVPEK i.MX6Q/D Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
NXP (Freescale) NOVPEK i.MX6Q/D

Latest Discussions

Recently Viewed