LTC3639

RECOMMENDED FOR NEW DESIGNS

High Efficiency, 150V 100mA Synchronous Step-Down Regulator

Part Details

  • Wide Operating Input Voltage Range: 4V to 150V
  • Synchronous Operation for Highest Efficiency
  • Internal High Side and Low Side Power MOSFETs
  • No Compensation Required
  • Adjustable 10mA to 100mA Maximum Output Current
  • Low Dropout Operation: 100% Duty Cycle
  • Low Quiescent Current: 12μA
  • Wide Output Range: 0.8V to VIN
  • 0.8V ±1% Feedback Voltage Reference
  • Precise RUN Pin Threshold
  • Internal or External Soft-Start
  • Programmable 1.8V, 3.3V, 5V or Adjustable Output
  • Few External Components Required
  • Programmable Input Overvoltage Lockout
  • Thermally Enhanced High Voltage MSOP Package
  • AEC-Q100 Qualified for Automotive Applications
LTC3639
High Efficiency, 150V 100mA Synchronous Step-Down Regulator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
PowerPath, Ideal Diodes, and Load Switches 1
LTC4417 RECOMMENDED FOR NEW DESIGNS Prioritized PowerPath Controller
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LTC4366 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3639
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1901A

LTC3639EMSE Demo Board | Sync Buck, 4V ≤ VIN ≤ 150V, VOUT = 1.8V/3.3V/5V/Adj @ 100mA

Product Details

Demonstration circuit 1901A is a 150V input, 100mA output DC/DC power supply featuring the LTC3639. The IC operates in a high efficiency Burst Mode® operation and includes internal high and low side power MOSFETs. The board will accept an input voltage between 4V and 150V, and provide jumper selected output voltages of 1.8V, 3.3V, 5V and an option for additional voltages. The IC includes internal soft-start and a provision for increasing soft-start time.

eval board
AD-BMSE2E3W-SL

72 V to 96 V Battery Management System for Electric 2- and 3-Wheelers

Features and Benefits

  • Variable 72 V to 96 V voltage range, suitable for E2W/E3W applications
  • ASIL-D compliant and automotive grade BMS chip
  • Built-in charge, pre-charge, and discharge circuitry
  • 1.8 mV total measurement error (TME) for cell voltage monitoring
  • High performance cell/pack voltage and current monitoring​
  • On-board isoSPI communication​
  • Low Power Cell Monitoring (LPCM) capability​
  • GPIO Controllable FET Monitoring​
  • ADBMS6830 GPIO input ready for NTC sensors​
  • Low Power MAX32690 MCU​
  • UART and CAN Communication​
  • SOC and SOH thru Enhanced Coulomb Counting Technique​
  • E2W/E3W Basic System Behavior Modes​
  • Embedded Application-ready (via CLI)​
  • With GUI capable of the following measurements and fault detection:​
    • Cell Monitoring​
    • Voltage and Current Pack Monitoring​
    • Charge Current Monitoring​
    • Discharge Current Monitoring​
    • Temperature Monitoring​
    • Cell OV/UV Detection​
    • Cell/GPIO Open-wire Detection​
    • Cell Balancing​

Product Details

The AD-BMSE2E3W-SL is a BMS reference design for light electric vehicles (LEVs). With a voltage range of 72 V to 96 V, this solution is suitable for electric 2-wheeler and 3-wheeler vehicles with high current capacity ranging up to 100 A. ​​

This single-board system utilizes the best-in-class ADBMS6830 cell monitoring chip that is capable of monitoring up to 2x 16-channel. This board also features battery pack monitoring using the ADBMS2950. ​The ADBMS6822 dual isoSPI transceiver provides a built-in 2-wire reversible isoSPI connection, which simplifies the communication of BMS parts in a daisy chain configuration before sending the data to SPI lines in the microcontroller. ​​

The on-board MAX32690 MCU, when loaded with the firmware, can perform BMS measurements such as cell voltage (average and filtered), and pack voltage and pack current measurement. The board also has a charge, pre-charge, and discharge mode that can be controlled by the ADBMS2950 pack monitor chip.​

The AD-BMSE2E3W-SL is designed to perform either in embedded mode or using a GUI, where it calculates the battery's State of Charge (SoC) and State of Health (SoH) through enhanced coulomb counting technique.​

APPLICATIONS

  • Electric and hybrid 2-wheeler vehicles
  • Electric and hybrid 3-wheeler vehicles
  • Light electric vehicles

DC1901A
LTC3639EMSE Demo Board | Sync Buck, 4V ≤ VIN ≤ 150V, VOUT = 1.8V/3.3V/5V/Adj @ 100mA
AD-BMSE2E3W-SL
72 V to 96 V Battery Management System for Electric 2- and 3-Wheelers

Latest Discussions

Recently Viewed