LTC3610

PRODUCTION

24V, 12A Monolithic Synchronous Step-Down DC/DC Converter

Part Details

  • 12A Output Current
  • Wide VIN Range = 4V to 24V
  • Internal N-Channel MOSFETs
  • True Current Mode Control
  • Optimized for High Step-Down Ratios
  • tON(MIN) ≤100ns
  • Extremely Fast Transient Response
  • Stable with Ceramic COUT
  • ±1% 0.6V Voltage Reference
  • Power Good Output Voltage Monitor
  • Adjustable On-Time/Switching Frequency
  • Adjustable Current Limit
  • Programmable Soft-Start
  • Output Overvoltage Protection
  • Optional Short-Circuit Shutdown Timer
  • Low Shutdown IQ: 15μA
  • Available in a 9mm × 9mm 64-Pin QFN Package
LTC3610
24V, 12A Monolithic Synchronous Step-Down DC/DC Converter
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Internal Power Switch Buck Regulators 1
LTC7130 RECOMMENDED FOR NEW DESIGNS 20V 20A Monolithic Buck Converter with Ultralow DCR Sensing
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3610
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1129A

LTC3610EUP Demo Board | Monolithic, 4.5V ≤ VIN ≤ 24V, VOUT = 1.2V/1.5V/1.8V/2.5V @ 12A

Product Details

Demonstration circuit DC1129A is a synchronous step down converter featuring the LTC3610, the high efficiency, high density DC/DC regulator. The input voltage range is from 4.5V to 24V. The output voltage is jumper-selectable and provides 1.2V, 1.5V, 1.8V or 2.5V at 12A load current. The regulator includes the controller and power MOSFETs in the 9mm by 9 mm QFN package.

DC1129A
LTC3610EUP Demo Board | Monolithic, 4.5V ≤ VIN ≤ 24V, VOUT = 1.2V/1.5V/1.8V/2.5V @ 12A

Latest Discussions

Recently Viewed