LTC3606B

PRODUCTION

800mA Synchronous Step-Down DC/DC with Average Input Current Limit

Part Details

  • Programmable Average Input Current Limit: ±5% Accuracy
  • Step-Down Output: Up to 96% Efficiency
  • Low Noise Pulse-Skipping Operation at Light Loads
  • Input Voltage Range: 2.5V to 5.5V
  • Output Voltage Range: 0.6V to 5V
  • 2.25MHz Constant-Frequency Operation
  • Power Good Output Voltage Monitor
  • Low Dropout Operation: 100% Duty Cycle
  • Internal Soft-Start
  • Current Mode Operation for Excellent Line and Load Transient Response
  • ±2% Output Voltage Accuracy
  • Short-Circuit Protected
  • Shutdown Current ≤ 1μA
  • Available in Small Thermally Enhanced 8-Lead 3mm × 3mm DFN Package
LTC3606B
800mA Synchronous Step-Down DC/DC with Average Input Current Limit
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Multiple Output Buck Regulators 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LTC3606B yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed