LTC3588-1

RECOMMENDED FOR NEW DESIGNS

Nanopower Energy Harvesting Power Supply

Part Details

  • 950nA Input Quiescent Current (Output in Regulation – No Load)
  • 450nA Input Quiescent Current in UVLO
  • 2.7V to 20V Input Operating Range
  • Integrated Low-Loss Full-Wave Bridge Rectifier
  • Up to 100mA of Output Current
  • Selectable Output Voltages of 1.8V, 2.5V, 3.3V, 3.6V
  • High Efficiency Integrated Hysteretic Buck DC/DC
  • Input Protective Shunt – Up to 25mA Pull-Down at VIN ≥ 20V
  • Wide Input Undervoltage Lockout (UVLO) Range
  • Available in 10-Lead MSE and 3mm × 3mm DFN Packages
LTC3588-1
Nanopower Energy Harvesting Power Supply
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Energy Harvesting 1
LTC3108 RECOMMENDED FOR NEW DESIGNS Ultralow Voltage Step-Up Converter and Power Manager
Internal Power Switch Buck Regulators 1
LTC3388 RECOMMENDED FOR NEW DESIGNS 20V High Efficiency Nanopower Step-Down Regulator
Single-Supply Monitors 1
LTC2935 PRODUCTION Ultra-Low Power Supervisor with Power-Fail Output, Selectable Thresholds
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3588-1
  • LTC3588-2
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2080A

Energy Harvesting (EH) Multi-Source Demo Board with Transducers

Product Details

The DC2080 is a versatile energy harvesting demo board that is capable of accepting piezoelectric, solar, 4mA to 20mA loops, thermal powered energy sources or any high impedance AC or DC source. The board contains four independent circuits consisting of the following EH ICs:


  • LTC3588-1: Piezoelectric Energy Harvesting Power Supply
  • LTC3108: Ultralow Voltage Step-Up Converter and Power Manager
  • LTC3105: Step-Up DC/DC Converter with Power Point Control and LDO Regulator
  • LTC3459: 10V Micropower Synchronous Boost Converter
  • LTC2935-2 and LTC2935-4: Ultralow Power Supervisor with Power-Fail Output Selectable Thresholds

The board is designed to connect to the Silicon Labs EFM32 Wonder Gecko Starter Kit (Part No:EFM32WG-STK3800). It also includes two energy harvester transducers (TEG and Solar) and a terminal block for connecting a high impedance AC source. In addition, many turrets are provided, making it easy to connect additional transducers to the board. The board contains multiple jumpers that allow the board to be configured in various ways. The standard build for the board has 4 jumpers installed out of the possible 12 jumpers. The board is very customizable to the end users’ needs. This compatibility makes it a perfect evaluation tool for any low power energy harvesting system. Please refer to the individual data sheets for the operation of each power management circuit. The application section of the demo manual describes the system level functionality of this board and the various ways it can be used in early design prototyping.


Click here for information on "Energy Harvesting Solution To Go"!


To Purchase "Energy Harvesting Solution To Go", click here!

eval board
DC2042A

Energy Harvesting (EH) Multi-Source Demo Board

Product Details

DC2042A - Demo Board for:
LTC3588-1 Piezoelectric Energy Harvesting Power Supply
LTC3108 Ultralow Voltage Step-Up Converter and Power Manager
LTC3105 400mA Step-Up DC/DC Converter with Maximum Power Point Control and 250mV Start-Up
LTC3459 10V Micropower Synchronous Boost Converter in ThinSOT
LTC2935 Ultra-Low Power Supervisor with Power-Fail Output, Selectable Thresholds


 


eval board
DC1459B-A

LTC3588EMSE-1 Demo Board | Piezoelectric Generator Power Supply

Product Details

DC1459B-A: Demo Board for the LTC3588-1 Piezoelectric Energy Harvesting Power Supply.

DC2080A
Energy Harvesting (EH) Multi-Source Demo Board with Transducers
DC2042A
Energy Harvesting (EH) Multi-Source Demo Board
DC1459B-A
LTC3588EMSE-1 Demo Board | Piezoelectric Generator Power Supply

Latest Discussions

No discussions on LTC3588-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed