LTC3588-2

RECOMMENDED FOR NEW DESIGNS

Nanopower Energy Harvesting Power Supply with 14V Minimum VIN

Part Details

  • 1500nA Input Quiescent Current (Output in Regulation – No Load, VIN = 18V)
  • 830nA Input Quiescent Current in UVLO, VIN = 12V
  • 14V to 20V Input Operating Range
  • Integrated Low-Loss Full-Wave Bridge Rectifier
  • 16V UVLO Improves Power Utilization from High Voltage Current Limited Inputs
  • Up to 100mA of Output Current
  • High Efficiency Integrated Hysteretic Buck DC/DC
  • Selectable Output Voltages: 3.45V, 4.1V, 4.5V, 5.0V
  • Input Protective Shunt – Up to 25mA Pull-Down at VIN ≥ 20V
  • Available in 10-Lead MSE and 3mm × 3mm DFN Packages
LTC3588-2
Nanopower Energy Harvesting Power Supply with 14V Minimum VIN
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Internal Power Switch Boost Regulators 1
LTC3108-1 RECOMMENDED FOR NEW DESIGNS Ultralow Voltage Step-Up Converter and Power Manager
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3588-1
  • LTC3588-2
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1459B-B

LTC3588EMSE-2 Demo Board | Piezoelectric Energy Harvesting Power Supply

Product Details

DC1459B-B: Demo Board for the LTC3588-2 Piezoelectric Energy Harvesting Power Supply with 14V Minimum VIN.

DC1459B-B
LTC3588EMSE-2 Demo Board | Piezoelectric Energy Harvesting Power Supply

Latest Discussions

No discussions on LTC3588-2 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed