LTC3586
LTC3586-1

PRODUCTION

High Efficiency USB Power Manager with Boost, Buck-Boost and Dual Bucks

Part Models
4
1ku List Price
Starting From $6.94

Part Details

Power Manager

  • High Efficiency Switching PowerPath Controller with Bat-Track Adaptive Output Control and “Instant-On” Operation
  • Programmable USB or Wall Current Limit (100mA/500mA/1A)
  • Full Featured Li-Ion/Polymer Battery Charger with Float Voltage of 4.1V (LTC3586-1) or 4.2V (LTC3586) with 1.5A Maximum Charge Current
  • Internal 180mΩ Ideal Diode Plus External Ideal Diode Controller Powers Load in Battery Mode
  • <30μA No-Load Quiescent Current when Powered from BAT
  • Dual High Efficiency Buck DC/DCs (400mA IOUT)
  • High Efficiency Buck-Boost DC/DC (1A IOUT)
  • High Efficiency Boost DC/DC (800mA IOUT)
  • Compact (4mm × 6mm × 0.75mm) 38-Pin QFN Package
LTC3586
LTC3586-1
High Efficiency USB Power Manager with Boost, Buck-Boost and Dual Bucks
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Battery Fuel Gauge and Coulomb Counter 1
LTC2942-1 Obsolete 1A Battery Gas Gauge with Internal Sense Resistor and Temperature/Voltage Measurement
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Low Voltage Hot Swap Controllers 1
LTC4362-1
LTC4362-2
1.2A Overvoltage/Overcurrent Protector
Pushbutton Controllers 1
LTC2955 RECOMMENDED FOR NEW DESIGNS Pushbutton On/Off Controller with Automatic Turn-On
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC1306A

LTC3586EUFE Demo Board | High Efficiency USB Power Manager + Dual Buck + Boost + Buck-Boost DC/DC

Product Details

Demonstration Circuit 1306 is a High Efficiency USB Power Manager plus Multi-Output Power Supply featuring the LTC3586. The LTC3586 integrates a high efficiency Li-Ion battery charger with PowerPath control and four general purpose synchronous switching regulators (2 × 400mA dual buck, 1A buck-boost, 800mA boost), all in one chip. The PowerPath manager includes a 4.35V to 5.5V input synchronous switching regulator, a full-featured 1.5A CC/CV linear Li-Ion battery charger and an ideal diode. Designed specifically for USB applications, the LTC3586’s low voltage switching regulator automatically limits its input current to a maximum of either 1x (for USB 100mA), 5× (for USB 500mA) or 10× for wall-powered applications (1A). The demo board can be used with the LTC3586-1(4.1V charge voltage) or LTC3586 (4.2V charge voltage).

DC1306A
LTC3586EUFE Demo Board | High Efficiency USB Power Manager + Dual Buck + Boost + Buck-Boost DC/DC

Latest Discussions

Recently Viewed